Double-Sided Solid Aluminum Shelf


Double-Sided Solid Aluminum Shelf
The Double-Sided Solid Aluminum Shelf mounts on 19-in. open frame rack. It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf. It is a lighter weight solution compared to the steel version. This system uses 4U rack space and the maximum load rating is 100 lb. (45.4 kg) per side, 200 lb. (90.7 kg) total.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Double-Sided Solid Aluminum Shelf mounts on 19-in. open frame rack
- It consists of two shelves mounted on each side of the open-frame rack to form a double-sided shelf
- It is a lighter weight solution compared to the steel version
- This system uses 4U rack space and the maximum load rating is 100 lb. (45.4 kg) per side, 200 lb. (90.7 kg) total
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.