D-Ring Cable Managers


D-Ring Cable Managers
The D-Ring Cable Managers can be used to manage cables horizontally, vertically or as they transition. The snap feature allows easy cable access as well as forming a tightly closed connection. The package includes 10 rings and 10 mounting screws.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The D-Ring Cable Managers can be used to manage cables horizontally, vertically or as they transition
- The snap feature allows easy cable access as well as forming a tightly closed connection
- The package includes 10 rings and 10 mounting screws
Specifications
2D DXF
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.