ComLine OSP Wall-Mount Rack Angles


ComLine OSP Wall-Mount Rack Angles
The ComLine OSP Wall-Mount Rack Angles are used to mount 19in rack equipment inside the cabinet. They are grounded to the cabinet body through the mounting bolts. Please note the square mounting holes meet EIA standard and each package includes one pair.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The ComLine OSP Wall-Mount Rack Angles are used to mount 19in rack equipment inside the cabinet
- They are grounded to the cabinet body through the mounting bolts
- Please note the square mounting holes meet EIA standard and each package includes one pair
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.