Center-Mount Steel Shelves


Center-Mount Steel Shelves
The Center-Mount Steel Shelves mount to the front of an open-frame rack. These convenvient shelves are ideal for supporting monitors or computers. They are designed to evenly distribute load across the rack, causing less stress and strain on the rack itself. Please note the load rating is 100 lb. (45.4 kg)
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Center-Mount Steel Shelves mount to the front of an open-frame rack
- These convenvient shelves are ideal for supporting monitors or computers
- They are designed to evenly distribute load across the rack, causing less stress and strain on the rack itself
- Please note the load rating is 100 lb. (45.4 kg)
Specifications
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.