Cable Runway Termination Kit
Hover to magnify image or click to enlarge
Cable Runway Termination Kit
Cable Runway Termination Kit provides a solid termination when the last section of ladder rack ends away from a wall. The kit provides protection from the end of the ladder rack along with an aesthetic finish. The termination kit includes a finished end along with the necessary brackets and hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Cable Runway Termination Kit provides a solid termination when the last section of ladder rack ends away from a wall
- The kit provides protection from the end of the ladder rack along with an aesthetic finish
- The termination kit includes a finished end along with the necessary brackets and hardware
Specifications
2D DXF
3D Step
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.