Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Height
- Type
- Color
- Depth
- Works With
- Rack Height
- Material
- Height
- Length
- Mounting
- Color Code
- EMC Shielding
- Finish
- Rack Width
- Width
- Width
- Depth
- Front Finish
- Static Load
- Rear Finish
Filter applied: 1
Products | 139 results (619 items)

CableTek Vertical Cable Manager
CableTek Vertical Cable Manager provides support, management, and high capacity data networking cables.
Catalog NumberItem NameAdd to Quote action
CableTek Vertical Cable Manager Double Fingers, 96.00x7.25x21.20, Black, Alum
CableTek Vertical Cable Manager Single, 6.00x84.00, Black, Aluminum
CableTek Vertical Cable Manager Single, 6.00x84.00, White, Aluminum
CableTek Vertical Cable Manager Single, 6.00x96.00, Black, Aluminum
CableTek Vertical Cable Manager Single, 6.00x108.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 10.00x84.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 10.00x96.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 10.00x108.00, Black, Aluminum
CableTek Vertical Cable Manager Double Fingers, 84.00x11.25x21.20, Black, Alum
CableTek Vertical Cable Manager Double Fingers, 84.00x11.25x21.20, White, Alum
CableTek Vertical Cable Manager Double Fingers, 96.00x11.25x21.20, Black, Alum
CableTek Vertical Cable Manager Single, 10.00x84.00, Black, Aluminum
CableTek Vertical Cable Manager Single, 10.00x84.00, White, Aluminum
CableTek Vertical Cable Manager Single, 10.00x96.00, Black, Aluminum
CableTek Vertical Cable Manager Single, 10.00x108.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 12.00x84.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 12.00x96.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 12.00x108.00, Black, Aluminum
CableTek Vertical Cable Manager Double Fingers, 84.00x13.25x21.20, Black, Alum
CableTek Vertical Cable Manager Double Fingers, 84.00x13.25x21.20, White, Alum
CableTek Vertical Cable Manager Double Fingers, 96.00x13.25x21.20, Black, Alum
CableTek Vertical Cable Manager Single, 12.00x84.00, Black, Aluminum
CableTek Vertical Cable Manager Single, 12.00x84.00, White, Aluminum
CableTek Vertical Cable Manager Single, 12.00x96.00, Black, Aluminum
CableTek Vertical Cable Manager Single, 12.00x108.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 6.00x84.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 6.00x96.00, Black, Aluminum
CableTek Vertical Cable Manager Double, 6.00x108.00, Black, Aluminum
CableTek Vertical Cable Manager Double Fingers, 84.00x7.25x21.20, Black, Alum
CableTek Vertical Cable Manager Double Fingers, 84.00x7.25x21.20, White, Alum

Ladder Rack Straight Sections (cULus Classified)
Ladder Rack Straight Sections (cULus Classified) support cable on straight runs.
Catalog NumberItem NameAdd to Quote action
Ladder Rack Straight Sections (cULus Classified, 12.00 wide, Black, Steel
Ladder Rack Straight Sections (cULus Classified), 12.00 wide, Gray, Steel
Ladder Rack Straight Sections (cULus Classified), 12.00 wide, Galvanized, Steel
Ladder Rack Straight Sections (cULus Classified), 12.00 wide, White, Steel
Ladder Rack Straight Sections (cULus Classified), 15.00 wide, Black, Steel
Ladder Rack Straight Sections (cULus Classified), 15.00 wide, White, Steel
Ladder Rack Straight Sections (cULus Classified), 18.00 wide, Black, Steel
Ladder Rack Straight Sections (cULus Classified), 18.00 wide, Gray, Steel
Ladder Rack Straight Sections (cULus Classified), 18.00 wide, Galvanized, Steel
Ladder Rack Straight Sections (cULus Classified), 18.00 wide, White, Steel
Ladder Rack Straight Sections (cULus Classified), 24.00 wide, Black, Steel
Ladder Rack Straight Sections (cULus Classified), 24.00 wide, White, Steel
Ladder Rack Straight Sections (cULus Classified), 6.00 wide, Black, Steel
Ladder Rack Straight Sections (cULus Classified), 6.00 wide, Gray, Steel
Ladder Rack Straight Sections (cULus Classified), 6.00 wide, Galvanized, Steel
Ladder Rack Straight Sections (cULus Classified), 6.00 wide, White, Steel

nVent CADDY Cat HP J-Hook Clip to Strut Clip
Innovatieve component solution that enables the end user to combine a ESC fastener for stru installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Strut Clip

nVent CADDY Cablecat J-Hook
Ideal solution for smaller data and low voltage cable branch run non-continuous supports.
Catalog NumberItem NameAdd to Quote action
Cablecat J-hook, steel, PG, 0.75" dia

nVent CADDY Cat HP J-Hook Bracket with Shot-Fire Bracket
Ideal combination of innovative CADDY fasteners for concrete/metal deck shot fire applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook Bracket with Shot-Fire Bracket

nVent CADDY Cat HP Cable Puller Kit
Highly effective installation aide that protects low voltage cable, reduces cable strain, and facilitates changes in direction.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP Cable Puller Kit

nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp
Innovative component solution that enables the end user to combine a BC200 fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, 1/8"–5/8" Flange

nVent CADDY Cablecat J-Hook with BC Beam Clamp
Ideal combination of innovative CADDY fasteners for structural steel beam applications with the CableCat series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cablecat J-Hook with BC Beam Clamp, 3/4" dia

nVent CADDY Cat HP J-Hook with Multi-Function Clip
Ideal combination of Innovatieve CADDY fasteners for threaded rod, wire, or drop rod applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
Cat HP 1" J-hook with multi-function clip 1/4" rod, #12–#8 wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 1" dia, 1/2", 5/8" Rod
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3" dia, 1/4" Rod, #12–#8 Wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3" dia, 1/2", 5/8" Rod
Cat HP 4" J-hook with multi-function clip 1/4" rod, #12–#8 wire
Cat HP 1 5/16" J-hook with multi-function clip 1/4" rod, #12–#8 wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 1 5/16" dia, 1/2", 5/8" Rod
Cat HP 2" J-hook with multi-function clip 1/4" rod, #12–#8 wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 2" dia, 1/2", 5/8" Rod
nVent CADDY Cat HP J-Hook with Multi-Function Clip, Black, 2" dia, 1/4" Rod, #12–#8 Wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 2" dia, 1/4" Rod, #12–#8 Wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 4" dia, 1/2", 5/8" Rod
nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 1 5/16" dia, 1/4" Rod, #12–#8 Wire

nVent CADDY Cat HP J-Hook
Non-continuous pathway support solution with a wide base design and smooth beveled edges to provide a large bending radius for high-performance data cables and fibre optics.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 4" dia

nVent CADDY Cat HP J-Hook with T-Grid Clip
Ideal combination of Innovatieve CADDY fasteners for acoustical T-grid applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook with T-Grid Clip, 1" dia

nVent CADDY Cablecat J-Hook with Shot-Fire Bracket
Ideal combination of innovative CADDY fasteners for concrete/metal deck shot fire applications with the CableCat series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cablecat J-Hook with Shot-Fire Bracket, 3/4" dia