Filter applied: 1
Products | 113 results (525 items)

nVent CADDY Cat HP J-Hook Clip to Strut Clip
Innovatieve component solution that enables the end user to combine a ESC fastener for stru installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Strut Clip

nVent CADDY Cat HP Cable Puller Kit
Highly effective installation aide that protects low voltage cable, reduces cable strain, and facilitates changes in direction.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP Cable Puller Kit

nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp
Innovative component solution that enables the end user to combine a BC200 fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, 1/8"–5/8" Flange

nVent CADDY Cablecat J-Hook with BC Beam Clamp
Ideal combination of innovative CADDY fasteners for structural steel beam applications with the CableCat series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cablecat J-Hook with BC Beam Clamp, 3/4" dia

nVent CADDY Cat HP J-Hook with Multi-Function Clip
Ideal combination of Innovatieve CADDY fasteners for threaded rod, wire, or drop rod applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
Cat HP 1" J-hook with multi-function clip 1/4" rod, #12–#8 wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 1" dia, 1/2", 5/8" Rod
Cat HP 1 5/16" J-hook with multi-function clip 1/4" rod, #12–#8 wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 1 5/16" dia, 1/2", 5/8" Rod
Cat HP 2" J-hook with multi-function clip 1/4" rod, #12–#8 wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 2" dia, 1/2", 5/8" Rod
nVent CADDY Cat HP J-Hook with Multi-Function Clip, Black, 2" dia, 1/4" Rod, #12–#8 Wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 2" dia, 1/4" Rod, #12–#8 Wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3" dia, 1/4" Rod, #12–#8 Wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3" dia, 1/2", 5/8" Rod
Cat HP 4" J-hook with multi-function clip 1/4" rod, #12–#8 wire
nVent CADDY Cat HP J-Hook with Multi-Function Clip, 4" dia, 1/2", 5/8" Rod
nVent CADDY Cat HP J-Hook with Multi-Function Clip, White, 1 5/16" dia, 1/4" Rod, #12–#8 Wire

nVent CADDY Cat HP J-Hook
Non-continuous pathway support solution with a wide base design and smooth beveled edges to provide a large bending radius for high-performance data cables and fibre optics.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1 5/16" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 3" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 4" dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 4" dia

nVent CADDY Cat HP J-Hook with T-Grid Clip
Ideal combination of Innovatieve CADDY fasteners for acoustical T-grid applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook with T-Grid Clip, 1" dia

nVent CADDY Cablecat J-Hook with Shot-Fire Bracket
Ideal combination of innovative CADDY fasteners for concrete/metal deck shot fire applications with the CableCat series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cablecat J-Hook with Shot-Fire Bracket, 3/4" dia

nVent CADDY Cat HP J-Hook Tree, Ceiling Mount
Ideal solution for segregating multiple runs of cable following the same path. They are ready to use right out of the box with a broad range of sizes, configurations, and attachment methods.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 2" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 4 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 2 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 3 Tier
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Single Sided, 4" dia, 4 Tier

nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp
Innovatieve component solution that enables the end user to combine a pedestal clamp for raised floor installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Round Pedestal
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Square, 7/8"-1 1/8" Round Pedestal
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1" Square Pedestal
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 7/8" Square Pedestal
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1 1/2" Round Pedestal

nVent CADDY Cat HP J-Hook with Pedestal Clamp
Ideal combination of innovative CADDY fasteners for raised floor pedastal applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 1 5/16" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 2" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 3" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 4" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal

nVent CADDY Cat HP J-Hook with Shot-Fire Bracket
Ideal combination of Innovatieve CADDY fasteners for concrete ceiling or deck applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
Catalog NumberItem NameAdd to Quote action