Documents & Links
UL DWRG.E529130
English
ANSI/UL 2239
UL DWRG.E529130
ANSI/UL 2239
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
BCSP45 | "BCSP Box/Conduit Securement Platform, 4"", 4 11/16"", 5"" Box, 3/8"" Rod" | |
BCSP45RS25 | "BCSP Box/Conduit Securement Platform, 4"", 4 11/16"", 5"" Box, 1/4"" Rod" | |
BCSP612 | "BCSP Box/Conduit Securement Platform, 6"", 8"", 10"", 12"" Box, 3/8"" Rod" | |
BCSPC1 | BCSP Snap Close MC/AC Clamp | |
BCSPC2 | BCSP Universal Clip | |
BCSPC16M | "BCSP Snap Close Conduit Clamp, 3/4"", 1"" EMT, 3/4"", 1"" Rigid" |