Documents & Links
DoP, CADDY EU WBT 7012/05-2
Spanish
DIN 4102-12
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
WBT100X100BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 3.94""" | |
WBT100X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 3.94""" | |
WBT100X100S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 3.94""" | |
WBT100X150BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 5.91""" | |
WBT100X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 5.91""" | |
WBT100X150S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 5.91""" | |
WBT100X200BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 7.87""" | |
WBT100X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 7.87""" | |
WBT100X200S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 7.87""" | |
WBT100X300BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 11.81""" | |
WBT100X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 11.81""" | |
WBT100X300S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 11.81""" | |
WBT100X400BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 15.75""" | |
WBT100X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 15.75""" | |
WBT100X400S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 15.75""" | |
WBT100X450EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 17.72""" | |
WBT150X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 5.91"" x 7.87""" | |
WBT150X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 5.91"" x 11.81""" | |
WBT150X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 5.91"" x 15.75""" | |
WBT60X100BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 3.94""" | |
WBT60X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 3.94""" | |
WBT60X100S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 3.94""" | |
WBT60X150BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 5.91""" | |
WBT60X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 5.91""" | |
WBT60X150S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 5.91""" | |
WBT60X200BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 7.87""" | |
WBT60X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 7.87""" | |
WBT60X200S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 7.87""" | |
WBT60X300BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 11.81""" | |
WBT60X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 11.81""" | |
WBT60X300S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 11.81""" | |
WBT60X400BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 15.75""" | |
WBT60X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 15.75""" | |
WBT60X450EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 17.72""" | |
WBT60X600S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 23.62""" | |
WBT100SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 5.118""" | |
WBT150SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 7.087""" | |
WBT200SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 9.055""" | |
WBT300SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 12.992""" | |
WBT400SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 16.929""" | |
WBT100LBRKT | "PEMSA Wire Basket Tray L Bracket, 6.693""" | |
WBT150LBRKT | "PEMSA Wire Basket Tray L Bracket, 8.661""" | |
WBT300LBRKT | "PEMSA Wire Basket Tray L Bracket, 14.567""" | |
WBT400LBRKT | "PEMSA Wire Basket Tray L Bracket, 18.504""" | |
WBT100CBRKT | "PEMSA Wire Basket Tray C Bracket, 6.496""" | |
WBT150CBRKT | "PEMSA Wire Basket Tray C Bracket, 7.874""" | |
WBT200CBRKT | "PEMSA Wire Basket Tray C Bracket, 10.433""" | |
WBT300CBRKT | "PEMSA Wire Basket Tray C Bracket, 14.37""" | |
WBT400CBRKT | "PEMSA Wire Basket Tray C Bracket, 18.307""" | |
WBTUNVSPLBG | PEMSA Wire Basket Tray Universal Tray Splice, Steel, Black, EG | |
WBTUNVSPLEG | PEMSA Wire Basket Tray Universal Tray Splice, Steel, EG | |
WBTUPCBG | PEMSA Wire Basket Tray Universal Part Clamp, Black | |
WBTUPCEG | PEMSA Wire Basket Tray Universal Part Clamp | |
WBT100CBRKT | "PEMSA Wire Basket Tray C Bracket, 6.496""" | |
WBT100LBRKT | "PEMSA Wire Basket Tray L Bracket, 6.693""" | |
WBT100SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 5.118""" | |
WBT100X100BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 3.94""" | |
WBT100X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 3.94""" | |
WBT100X100S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 3.94""" | |
WBT100X150BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 5.91""" | |
WBT100X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 5.91""" | |
WBT100X150S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 5.91""" | |
WBT100X200BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 7.87""" | |
WBT100X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 7.87""" | |
WBT100X200S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 7.87""" | |
WBT100X300BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 11.81""" | |
WBT100X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 11.81""" | |
WBT100X300S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 11.81""" | |
WBT100X400BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 15.75""" | |
WBT100X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 15.75""" | |
WBT100X400S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 15.75""" | |
WBT100X450EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 17.72""" | |
WBT150CBRKT | "PEMSA Wire Basket Tray C Bracket, 7.874""" | |
WBT150LBRKT | "PEMSA Wire Basket Tray L Bracket, 8.661""" | |
WBT150SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 7.087""" | |
WBT150X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 5.91"" x 7.87""" | |
WBT150X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 5.91"" x 11.81""" | |
WBT150X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 5.91"" x 15.75""" | |
WBT200CBRKT | "PEMSA Wire Basket Tray C Bracket, 10.433""" | |
WBT200SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 9.055""" | |
WBT300CBRKT | "PEMSA Wire Basket Tray C Bracket, 14.37""" | |
WBT300LBRKT | "PEMSA Wire Basket Tray L Bracket, 14.567""" | |
WBT300SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 12.992""" | |
WBT400CBRKT | "PEMSA Wire Basket Tray C Bracket, 18.307""" | |
WBT400LBRKT | "PEMSA Wire Basket Tray L Bracket, 18.504""" | |
WBT400SHLFSPRT | "PEMSA Wire Basket Tray Shelf Support, 16.929""" | |
WBT60X100BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 3.94""" | |
WBT60X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 3.94""" | |
WBT60X100S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 3.94""" | |
WBT60X150BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 5.91""" | |
WBT60X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 5.91""" | |
WBT60X150S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 5.91""" | |
WBT60X200BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 7.87""" | |
WBT60X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 7.87""" | |
WBT60X200S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 7.87""" | |
WBT60X300BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 11.81""" | |
WBT60X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 11.81""" | |
WBT60X300S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 11.81""" | |
WBT60X400BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 15.75""" | |
WBT60X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 15.75""" | |
WBT60X450EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 17.72""" | |
WBT60X600S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 23.62""" | |
WBTUNVSPLBG | PEMSA Wire Basket Tray Universal Tray Splice, Steel, Black, EG | |
WBTUNVSPLEG | PEMSA Wire Basket Tray Universal Tray Splice, Steel, EG | |
WBTUPCBG | PEMSA Wire Basket Tray Universal Part Clamp, Black | |
WBTUPCEG | PEMSA Wire Basket Tray Universal Part Clamp |