Documents & Links
CE, CADDY EU WBT COV 0201_022
Spanish
UNE-EN 61537, IEC 61537, LVD 2014/35/UE
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
WBT100COVER | PEMSA Wire Basket Tray Cover, 3.937" | |
WBT150COVER | PEMSA Wire Basket Tray Cover, 5.905" | |
WBT200COVER | PEMSA Wire Basket Tray Cover, 7.874" | |
WBT300COVER | PEMSA Wire Basket Tray Cover, 11.811" | |
WBT400COVER | PEMSA Wire Basket Tray Cover, 15.748" | |
WBT60COVER | PEMSA Wire Basket Tray Cover, 2.362" | |
WBT100COVER | PEMSA Wire Basket Tray Cover, 3.937" | |
WBT150COVER | PEMSA Wire Basket Tray Cover, 5.905" | |
WBT200COVER | PEMSA Wire Basket Tray Cover, 7.874" | |
WBT300COVER | PEMSA Wire Basket Tray Cover, 11.811" | |
WBT400COVER | PEMSA Wire Basket Tray Cover, 15.748" | |
WBT60COVER | PEMSA Wire Basket Tray Cover, 2.362" |