Documents & Links
IEC CB EU WTB ES1659-M1-AENOR
English
IEC 61537:2006
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
WBT100X100BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 3.94""" | |
WBT100X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 3.94""" | |
WBT100X100S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 3.94""" | |
WBT100X150BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 5.91""" | |
WBT100X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 5.91""" | |
WBT100X150S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 5.91""" | |
WBT100X200BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 7.87""" | |
WBT100X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 7.87""" | |
WBT100X200S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 7.87""" | |
WBT100X300BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 11.81""" | |
WBT100X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 11.81""" | |
WBT100X300S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 11.81""" | |
WBT100X400BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 15.75""" | |
WBT100X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 15.75""" | |
WBT100X400S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 15.75""" | |
WBT100X450BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 17.72""" | |
WBT100X450EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 17.72""" | |
WBT100X500BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 19.69""" | |
WBT100X500EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 19.69""" | |
WBT100X500S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 19.69""" | |
WBT100X600BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 23.62""" | |
WBT100X600EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 23.62""" | |
WBT100X600S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 23.62""" | |
WBT35X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 3.94""" | |
WBT35X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 5.91""" | |
WBT35X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 7.87""" | |
WBT35X200S4 | "PEMSA Wire Basket Tray, S304, 1.38"" x 7.87""" | |
WBT35X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 11.81""" | |
WBT35X300S4 | "PEMSA Wire Basket Tray, S304, 1.38"" x 11.81""" | |
WBT35X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 15.75""" | |
WBT35X400S4 | "PEMSA Wire Basket Tray, S304, 1.38"" x 15.75""" | |
WBT60X100BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 3.94""" | |
WBT60X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 3.94""" | |
WBT60X100S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 3.94""" | |
WBT60X150BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 5.91""" | |
WBT60X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 5.91""" | |
WBT60X150S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 5.91""" | |
WBT60X200BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 7.87""" | |
WBT60X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 7.87""" | |
WBT60X200S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 7.87""" | |
WBT60X300BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 11.81""" | |
WBT60X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 11.81""" | |
WBT60X300S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 11.81""" | |
WBT60X400BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 15.75""" | |
WBT60X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 15.75""" | |
WBT60X400S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 15.75""" | |
WBT60X450EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 17.72""" | |
WBT60X500BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 19.69""" | |
WBT60X500EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 19.69""" | |
WBT60X500S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 19.69""" | |
WBT60X600BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 23.62""" | |
WBT60X600EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 23.62""" | |
WBT60X600S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 23.62""" | |
WBT60X60BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 2.36""" | |
WBT60X60EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 2.36""" | |
WBT100COVER | "PEMSA Wire Basket Tray Cover, 3.937""" | |
WBT150COVER | "PEMSA Wire Basket Tray Cover, 5.905""" | |
WBT200COVER | "PEMSA Wire Basket Tray Cover, 7.874""" | |
WBT300COVER | "PEMSA Wire Basket Tray Cover, 11.811""" | |
WBT400COVER | "PEMSA Wire Basket Tray Cover, 15.748""" | |
WBT60COVER | "PEMSA Wire Basket Tray Cover, 2.362""" | |
WBTCTRSPRTM10 | PEMSA Wire Basket Tray Center Support | |
WBTCTRSPRTM10BG | PEMSA Wire Basket Tray Center Support, Black | |
WBTUNVSPLBG | PEMSA Wire Basket Tray Universal Tray Splice, Steel, Black, EG | |
WBTUNVSPLEG | PEMSA Wire Basket Tray Universal Tray Splice, Steel, EG | |
WBTUPCBG | PEMSA Wire Basket Tray Universal Part Clamp, Black | |
WBTUPCEG | PEMSA Wire Basket Tray Universal Part Clamp | |
WBT100COVER | "PEMSA Wire Basket Tray Cover, 3.937""" | |
WBT100X100BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 3.94""" | |
WBT100X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 3.94""" | |
WBT100X100S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 3.94""" | |
WBT100X150BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 5.91""" | |
WBT100X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 5.91""" | |
WBT100X150S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 5.91""" | |
WBT100X200BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 7.87""" | |
WBT100X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 7.87""" | |
WBT100X200S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 7.87""" | |
WBT100X300BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 11.81""" | |
WBT100X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 11.81""" | |
WBT100X300S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 11.81""" | |
WBT100X400BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 15.75""" | |
WBT100X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 15.75""" | |
WBT100X400S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 15.75""" | |
WBT100X450BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 17.72""" | |
WBT100X450EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 17.72""" | |
WBT100X500BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 19.69""" | |
WBT100X500EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 19.69""" | |
WBT100X500S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 19.69""" | |
WBT100X600BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94"" x 23.62""" | |
WBT100X600EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94"" x 23.62""" | |
WBT100X600S4 | "PEMSA Wire Basket Tray, S304, 3.94"" x 23.62""" | |
WBT150COVER | "PEMSA Wire Basket Tray Cover, 5.905""" | |
WBT200COVER | "PEMSA Wire Basket Tray Cover, 7.874""" | |
WBT300COVER | "PEMSA Wire Basket Tray Cover, 11.811""" | |
WBT35X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 3.94""" | |
WBT35X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 5.91""" | |
WBT35X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 7.87""" | |
WBT35X200S4 | "PEMSA Wire Basket Tray, S304, 1.38"" x 7.87""" | |
WBT35X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 11.81""" | |
WBT35X300S4 | "PEMSA Wire Basket Tray, S304, 1.38"" x 11.81""" | |
WBT35X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38"" x 15.75""" | |
WBT35X400S4 | "PEMSA Wire Basket Tray, S304, 1.38"" x 15.75""" | |
WBT400COVER | "PEMSA Wire Basket Tray Cover, 15.748""" | |
WBT60COVER | "PEMSA Wire Basket Tray Cover, 2.362""" | |
WBT60X100BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 3.94""" | |
WBT60X100EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 3.94""" | |
WBT60X100S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 3.94""" | |
WBT60X150BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 5.91""" | |
WBT60X150EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 5.91""" | |
WBT60X150S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 5.91""" | |
WBT60X200BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 7.87""" | |
WBT60X200EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 7.87""" | |
WBT60X200S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 7.87""" | |
WBT60X300BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 11.81""" | |
WBT60X300EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 11.81""" | |
WBT60X300S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 11.81""" | |
WBT60X400BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 15.75""" | |
WBT60X400EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 15.75""" | |
WBT60X400S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 15.75""" | |
WBT60X450EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 17.72""" | |
WBT60X500BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 19.69""" | |
WBT60X500EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 19.69""" | |
WBT60X500S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 19.69""" | |
WBT60X600BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 23.62""" | |
WBT60X600EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 23.62""" | |
WBT60X600S4 | "PEMSA Wire Basket Tray, S304, 2.36"" x 23.62""" | |
WBT60X60BG | "PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36"" x 2.36""" | |
WBT60X60EG | "PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36"" x 2.36""" | |
WBTCTRSPRTM10 | PEMSA Wire Basket Tray Center Support | |
WBTCTRSPRTM10BG | PEMSA Wire Basket Tray Center Support, Black | |
WBTUNVSPLBG | PEMSA Wire Basket Tray Universal Tray Splice, Steel, Black, EG | |
WBTUNVSPLEG | PEMSA Wire Basket Tray Universal Tray Splice, Steel, EG | |
WBTUPCBG | PEMSA Wire Basket Tray Universal Part Clamp, Black | |
WBTUPCEG | PEMSA Wire Basket Tray Universal Part Clamp |