Documents & Links
DoC, ERICO SES160
English
AS/NZS 3820:2020
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SES160B120V | Service Entrance Suppressor(B), 160 kA, 120 V Un, 1Ph 2W+G Dist System | |
SES160B208Y | Service Entrance Suppressor(B), 160 kA, 120/208 V Un, 3Ph Y 4W+G Dist System | |
SES160B240D | Service Entrance Suppressor(B), 160 kA, 240 V Un, 3PhΔ 3W+G Dist System | |
SES160B240V | Service Entrance Suppressor(B), 160 kA, 240 V Un, 1Ph 2W+G Dist System | |
SES160B480D | Service Entrance Suppressor(B), 160 kA, 480 V Un, 3PhΔ 3W+G Dist System | |
SES160B480Y | Service Entrance Suppressor(B), 160 kA, 277/480 V Un, 3Ph Y 4W+G Dist System | |
SES160F120V | Service Entrance Suppressor(F), 160 kA, 120 V Un, 1Ph 2W+G Dist System | |
SES160F208Y | Service Entrance Suppressor(F), 160 kA, 120/208 V Un, 3Ph Y 4W+G Dist System | |
SES160F240D | Service Entrance Suppressor(F), 160 kA, 240 V Un, 3PhΔ 3W+G Dist System | |
SES160F240V | Service Entrance Suppressor(F), 160 kA, 240 V Un, 1Ph 2W+G Dist System | |
SES160F480D | Service Entrance Suppressor(F), 160 kA, 480 V Un, 3PhΔ 3W+G Dist System | |
SES160F480Y | Service Entrance Suppressor(F), 160 kA, 277/480 V Un, 3Ph Y 4W+G Dist System | |
SES160B120240SP | Service Entrance Suppressor(B), 160 kA, 120/240 V Un, 1Ph 3W+G Dist System | |
SES160F120240SP | Service Entrance Suppressor(F), 160 kA, 120/240 V Un, 1Ph 3W+G Dist System |