Documents & Links
VdS
English
CEA 4001:2021-01
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CAM10040 | "Drop-In Anchor, Steel, Electrogalvanized, M10 Hole, 1.57""" | |
CAM10040S6 | "Drop-In Anchor, S316, M10 Hole, 1.57""" | |
CAM12050 | "Drop-In Anchor, Steel, EG, M12 Hole, 1.97""" | |
CAM8030 | "Drop-In Anchor, Steel, Electrogalvanized, M8 Hole, 1.18""" | |
CAM8030S6 | "Drop-In Anchor, S316, M8 Hole, 1.18""" | |
LAM1040 | Flanged Drop-in Anchor, M10 Hole | |
LAM1250 | Flanged Drop-in Anchor, M12 Hole | |
LAM830 | Flanged Drop-in Anchor, M8 Hole | |
SABM10010 | "Bolt Expansion Anchor, Steel, EG, 3.54""" | |
SABM10010S6 | "Bolt Expansion Anchor, S316, 3.54""" | |
SABM10050 | "Bolt Expansion Anchor, Steel, EG, 5.12""" | |
SABM10050S6 | "Bolt Expansion Anchor, S316, 5.12""" | |
SABM12015 | "Bolt Expansion Anchor, Steel, EG, 4.33""" | |
SABM12050 | "Bolt Expansion Anchor, Steel, EG, 5.71""" | |
SABM16025 | "Bolt Expansion Anchor, Steel, EG, 5.71""" | |
SABM20030 | "Bolt Expansion Anchor, Steel, EG, 6.57""" | |
SABM8010 | "Bolt Expansion Anchor, Steel, EG, 2.95""" | |
SABM8010S6 | "Bolt Expansion Anchor, S316, 2.95""" | |
SABM8050 | "Bolt Expansion Anchor, Steel, EG, 4.53""" | |
SABM8050S6 | "Bolt Expansion Anchor, S316, 4.53""" | |
BSZSU08070ZL | "BSZ-SU Concrete Screw, Atlantis, 8 mm Drill Bit Diameter, 2.76"" Screw" | |
BSZSU10100ZL | "BSZ-SU Concrete Screw, Atlantis, 10 mm Drill Bit Diameter, 3.94"" Screw" | |
BSZSU10120ZL | "BSZ-SU Concrete Screw, Atlantis, 10 mm Drill Bit Diameter, 4.72"" Screw" | |
BSZSU12110ZL | "BSZ-SU Concrete Screw, Atlantis, 12 mm Drill Bit Diameter, 4.33"" Screw" | |
BSZSU08070EG | "BSZ-SU Concrete Screw, EG, 8 mm Drill Bit Diameter, 2.76"" Screw" | |
BSZSU10100EG | "BSZ-SU Concrete Screw, EG, 10 mm Drill Bit Diameter, 3.94"" Screw" | |
BSZSU10120EG | "BSZ-SU Concrete Screw, EG, 10 mm Drill Bit Diameter, 4.72"" Screw" | |
BSZSU12110EG | "BSZ-SU Concrete Screw, EG, 12 mm Drill Bit Diameter, 4.33"" Screw" |