Documents & Links
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
BSZSU06040ZL | "BSZ-SU Concrete Screw, Atlantis, 0.236"" Drill Bit Diameter, 1.575"" Screw" | |
BSZSU06050ZL | "BSZ-SU Concrete Screw, Atlantis, 0.236"" Drill Bit Diameter, 1.969"" Screw" | |
BSZM6X35EG | "BSZ-M Concrete Screw, 1.38"" Screw, M8, M10 Rod" | |
BSZSU06040EG | "BSZ-SU Concrete Screw, EG, 0.236"" Drill Bit Diameter, 1.575"" Screw" | |
BSZSU06050EG | "BSZ-SU Concrete Screw, EG, 0.236"" Drill Bit Diameter, 1.969"" Screw" | |
BSZM6X55EG | "BSZ-M Concrete Screw, 2.165"" Screw, M8, M10 Rod" |