Documents & Links
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
BSZSU06040ZL | "BSZ-SU Concrete Screw, Atlantis, 0.236"" Drill Bit Diameter, 1.575"" Screw" | |
BSZSU06050ZL | "BSZ-SU Concrete Screw, Atlantis, 0.236"" Drill Bit Diameter, 1.969"" Screw" | |
BSZSU08070ZL | "BSZ-SU Concrete Screw, Atlantis, 8 mm Drill Bit Diameter, 2.76"" Screw" | |
BSZSU10100ZL | "BSZ-SU Concrete Screw, Atlantis, 10 mm Drill Bit Diameter, 3.94"" Screw" | |
BSZSU10120ZL | "BSZ-SU Concrete Screw, Atlantis, 10 mm Drill Bit Diameter, 4.72"" Screw" | |
BSZSU12110ZL | "BSZ-SU Concrete Screw, Atlantis, 12 mm Drill Bit Diameter, 4.33"" Screw" | |
BSZM6X35EG | "BSZ-M Concrete Screw, 1.38"" Screw, M8, M10 Rod" | |
BSZSU06040EG | "BSZ-SU Concrete Screw, EG, 0.236"" Drill Bit Diameter, 1.575"" Screw" | |
BSZSU06050EG | "BSZ-SU Concrete Screw, EG, 0.236"" Drill Bit Diameter, 1.969"" Screw" | |
BSZSU08070EG | "BSZ-SU Concrete Screw, EG, 8 mm Drill Bit Diameter, 2.76"" Screw" | |
BSZSU10100EG | "BSZ-SU Concrete Screw, EG, 10 mm Drill Bit Diameter, 3.94"" Screw" | |
BSZSU10120EG | "BSZ-SU Concrete Screw, EG, 10 mm Drill Bit Diameter, 4.72"" Screw" | |
BSZSU12110EG | "BSZ-SU Concrete Screw, EG, 12 mm Drill Bit Diameter, 4.33"" Screw" | |
BSZM6X55EG | "BSZ-M Concrete Screw, 2.165"" Screw, M8, M10 Rod" |