Documents & Links
CE, 20-0494
Spanish
ETA-20/0494
CE, 20-0494
English
ETA-20/0494
CE, 20-0494
German
ETA-20/0494
CE, 20-0494
French
ETA-20/0494
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
BSZSU06040ZL | BSZ-SU Concrete Screw, Atlantis, 0.236" Drill Bit Diameter, 1.575" Screw | |
BSZSU06050ZL | BSZ-SU Concrete Screw, Atlantis, 0.236" Drill Bit Diameter, 1.969" Screw | |
BSZM6X35EG | BSZ-M Concrete Screw, 1.38" Screw, M8, M10 Rod | |
BSZSU06040EG | BSZ-SU Concrete Screw, EG, 0.236" Drill Bit Diameter, 1.575" Screw | |
BSZSU06050EG | BSZ-SU Concrete Screw, EG, 0.236" Drill Bit Diameter, 1.969" Screw | |
BSZM6X55EG | BSZ-M Concrete Screw, 2.165" Screw, M8, M10 Rod |