Skip to main content

Please Select Your Country/Language Preferences

Documents & Links

Parts with this Certification

Part Number Article Number Description
FTCBI16 510300 FTCBI Insulated Flat Braid in Coil, Tinned Copper, 120 A, 31.57 kcmil, 82'
FTCBI25 510310 FTCBI Insulated Flat Braid in Coil, Tinned Copper, 150 A, 49.34 kcmil, 82'
FTCBI50 510340 FTCBI Insulated Flat Braid in Coil, Tinned Copper, 250 A, 98.68 kcmil, 82'
RRCBI15-10 510500 RRCBI Insulated Round Braid in Coil, Plain Copper, 75 A , 19.74 kcmil, 82'
RRCBI15-16 510510 RRCBI Insulated Round Braid in Coil, Plain Copper, 120 A , 31.57 kcmil, 82'
RTCBI15-10 503400 RTCBI Insulated Round Braid in Coil, Tinned Copper, 75 A, 19.74 kcmil, 82'
RTCBI15-16 503410 RTCBI Insulated Round Braid in Coil, Tinned Copper, 120 A, 31.57 kcmil, 82'
RTCBI15-25 503420 RTCBI Insulated Round Braid in Coil, Tinned Copper, 150 A, 49.34 kcmil, 82'
RTCBI15-30 503430 RTCBI Insulated Round Braid in Coil, Tinned Copper, 180 A, 59.2 kcmil, 82'
RTCBI15-50 503440 RTCBI Insulated Round Braid in Coil, Tinned Copper, 250 A, 98.68 kcmil, 82'
IBSHY32-230 558584 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 9.1"""
IBSHY32-330 558586 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 13"""
IBSHY32-365 558587 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 14.4"""
IBSHY32-430 558588 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 16.9"""
IBSHY32-500 558589 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 19.7"""
IBSHY32-565 558591 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 22.2"""
IBSHY32-630 558592 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 24.8"""
IBSHY32-700 558593 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 27.6"""
IBSHY32-765 558594 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 30.1"""
IBSHY32-830 558595 "IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 32.7"""
IBSADV120-1030 534519 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 40.55"""
IBSADV120-330 534514 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 12.99"""
IBSADV120-430 534515 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 16.93"""
IBSADV120-530 534516 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 20.87"""
IBSADV120-630 534517 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 24.8"""
IBSADV120-830 534518 "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 32.68"""
IBSADV185-1030 534525 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 40.55"""
IBSADV185-330 534520 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 12.99"""
IBSADV185-430 534521 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 16.93"""
IBSADV185-530 534522 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 20.87"""
IBSADV185-630 534523 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 24.8"""
IBSADV185-830 534524 "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 32.68"""
IBSADV240-1030 534531 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 40.55"""
IBSADV240-330 534526 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 12.99"""
IBSADV240-430 534527 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 16.93"""
IBSADV240-530 534528 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 20.87"""
IBSADV240-630 534529 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 24.8"""
IBSADV240-830 534530 "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 32.68"""
IBSADV25-1030 534506 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 40.55"""
IBSADV25-230 534500 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 9.06"""
IBSADV25-330 534501 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 12.99"""
IBSADV25-430 534502 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 16.93"""
IBSADV25-530 534503 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 20.87"""
IBSADV25-630 534504 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 24.8"""
IBSADV25-830 534505 "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 32.68"""
IBSADV50-1030 534513 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55"""
IBSADV50-230 534507 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06"""
IBSADV50-330 534508 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99"""
IBSADV50-430 534509 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93"""
IBSADV50-530 534510 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87"""
IBSADV50-630 534511 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8"""
IBSADV50-830 534512 "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68"""
IBSBADV100-1030 534427 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 40.55"""
IBSBADV100-230 534421 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 9.06"""
IBSBADV100-330 534422 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 12.99"""
IBSBADV100-430 534423 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 16.93"""
IBSBADV100-530 534424 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 20.87"""
IBSBADV100-630 534425 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 24.8"""
IBSBADV100-830 534426 "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 32.68"""
IBSBADV120-1030 534434 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 40.55"""
IBSBADV120-230 534428 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 9.06"""
IBSBADV120-330 534429 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 12.99"""
IBSBADV120-430 534430 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 16.93"""
IBSBADV120-530 534431 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 20.87"""
IBSBADV120-630 534432 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 24.8"""
IBSBADV120-830 534433 "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 32.68"""
IBSBADV185-1030 534440 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 40.55"""
IBSBADV185-330 534435 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 12.99"""
IBSBADV185-430 534436 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 16.93"""
IBSBADV185-530 534437 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 20.87"""
IBSBADV185-630 534438 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 24.8"""
IBSBADV185-830 534439 "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 32.68"""
IBSBADV240-1030 534446 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 40.55"""
IBSBADV240-330 534441 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 12.99"""
IBSBADV240-430 534442 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 16.93"""
IBSBADV240-530 534443 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 20.87"""
IBSBADV240-630 534444 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 24.8"""
IBSBADV240-830 534445 "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 32.68"""
IBSBADV25-1030 534406 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 40.55"""
IBSBADV25-230 534400 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 9.06"""
IBSBADV25-330 534401 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 12.99"""
IBSBADV25-430 534402 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 16.93"""
IBSBADV25-530 534403 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 20.87"""
IBSBADV25-630 534404 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 24.8"""
IBSBADV25-830 534405 "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 32.68"""
IBSBADV50-1030 534413 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55"""
IBSBADV50-230 534407 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06"""
IBSBADV50-330 534408 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99"""
IBSBADV50-430 534409 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93"""
IBSBADV50-530 534410 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87"""
IBSBADV50-630 534411 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8"""
IBSBADV50-830 534412 "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68"""
IBSBADV70-1030 534420 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 40.55"""
IBSBADV70-230 534414 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 9.06"""
IBSBADV70-330 534415 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 12.99"""
IBSBADV70-430 534416 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 16.93"""
IBSBADV70-530 534417 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 20.87"""
IBSBADV70-630 534418 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 24.8"""
IBSBADV70-830 534419 "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 32.68"""
MBJYG16-100-8 563612 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 3.937"""
MBJYG16-150-8 563613 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 5.906"""
MBJYG16-200-8 563614 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 7.874"""
MBJYG16-250-8 563615 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 9.843"""
MBJYG16-300-8 563616 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 11.811"""
MBJYG25-100-8 563617 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 3.937"""
MBJYG25-150-8 563618 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 5.906"""
MBJYG25-200-8 563619 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 7.874"""
MBJYG25-250-8 563621 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 9.843"""
MBJYG25-300-8 563622 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 11.811"""
FLXADVKIT250AT 534800 Flexibar Advanced Kit, 250 A, Three Phase
FLXADVKIT250ATN 534805 Flexibar Advanced Kit, 250 A, Three Phase with Neutral
FLXADVKIT630AT 534810 Flexibar Advanced Kit, 630 A, Three Phase
FLXADVKIT630ATN 534815 Flexibar Advanced Kit, 630 A, Three Phase with Neutral
FADV2MTC10X100 534058 "Flexibar Advanced, 1,600 A, 10 Layers, 3.937"" x 0.039"", 1,974 kcmil, 6.56' long"
FADV2MTC10X120 534060 "Flexibar Advanced, 1,600 A, 10 Layers, 4.724"" x 0.039"", 2,368.8 kcmil, 6.56' lg."
FADV2MTC10X15-5 534009 "Flexibar Advanced, 400 A, 10 Layers, 0.61"" x 0.031"", 244.78 kcmil, 6.56' long"
FADV2MTC10X20X1 534015 "Flexibar Advanced, 630 A, 10 Layers, 0.787"" x 0.039"", 394.8 kcmil, 6.56' long"
FADV2MTC10X24X1 534022 "Flexibar Advanced, 800 A, 10 Layers, 0.945"" x 0.039"", 473.76 kcmil, 6.56' long"
FADV2MTC10X32X1 534029 "Flexibar Advanced, 1,000 A, 10 Layers, 1.26"" x 0.039"", 631.68 kcmil, 6.56' long"
FADV2MTC10X40X1 534036 "Flexibar Advanced, 1,000 A, 10 Layers, 1.575"" x 0.039"", 789.6 kcmil, 6.56' long"
FADV2MTC10X50X1 534042 "Flexibar Advanced, 1,250 A, 10 Layers, 1.969"" x 0.039"", 987 kcmil, 6.56' long"
FADV2MTC10X63X1 534048 "Flexibar Advanced, 1,600 A, 10 Layers, 2.48"" x 0.039"", 1,243.62 kcmil, 6.56' lg."
FADV2MTC10X80X1 534053 "Flexibar Advanced, 1,600 A, 10 Layers, 3.15"" x 0.039"", 1,579.2 kcmil, 6.56' long"
FADV2MTC12X100 534059 "Flexibar Advanced, 1,600 A, 12 Layers, 3.937"" x 0.039"", 2,368.8 kcmil, 6.56' lg."
FADV2MTC2X15-5 534006 "Flexibar Advanced, 125 A, 2 Layers, 0.61"" x 0.031"", 48.96 kcmil, 6.56' long"
FADV2MTC2X20X1 534010 "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 6.56' long"
FADV2MTC2X24X1 534016 "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 6.56' long"
FADV2MTC2X32X1 534023 "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 6.56' long"
FADV2MTC2X40X1 534030 "Flexibar Advanced, 400 A, 2 Layers, 1.575"" x 0.039"", 157.92 kcmil, 6.56' long"
FADV2MTC3X13 534004 "Flexibar Advanced, 125 A, 3 Layers, 0.512"" x 0.02"", 38.49 kcmil, 6.56' long"
FADV2MTC3X20X1 534011 "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 6.56' long"
FADV2MTC3X24X1 534017 "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 6.56' long"
FADV2MTC3X32X1 534024 "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 6.56' long"
FADV2MTC3X40X1 534031 "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 6.56' long"
FADV2MTC3X50X1 534037 "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 6.56' long"
FADV2MTC3X9 534001 "Flexibar Advanced, 125 A, 3 Layers, 0.354"" x 0.031"", 42.64 kcmil, 6.56' long"
FADV2MTC4X15-5 534007 "Flexibar Advanced, 250 A, 4 Layers, 0.61"" x 0.031"", 97.91 kcmil, 6.56' long"
FADV2MTC4X20X1 534012 "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 6.56' long"
FADV2MTC4X24X1 534018 "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 6.56' long"
FADV2MTC4X32X1 534025 "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 6.56' long"
FADV2MTC4X40X1 534032 "Flexibar Advanced, 500 A, 4 Layers, 1.575"" x 0.039"", 315.84 kcmil, 6.56' long"
FADV2MTC4X50X1 534038 "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 6.56' long"
FADV2MTC4X63X1 534044 "Flexibar Advanced, 800 A, 4 Layers, 2.48"" x 0.039"", 497.45 kcmil, 6.56' long"
FADV2MTC4X80X1 534049 "Flexibar Advanced, 1,000 A, 4 Layers, 3.15"" x 0.039"", 631.68 kcmil, 6.56' long"
FADV2MTC5X100X1 534055 "Flexibar Advanced, 1,250 A, 5 Layers, 3.937"" x 0.039"", 987 kcmil, 6.56' long"
FADV2MTC5X20X1 534013 "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 6.56' long"
FADV2MTC5X24X1 534019 "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 6.56' long"
FADV2MTC5X32X1 534026 "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 6.56' long"
FADV2MTC5X40X1 534033 "Flexibar Advanced, 630 A, 5 Layers, 1.575"" x 0.039"", 394.8 kcmil, 6.56' long"
FADV2MTC5X50X1 534039 "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 6.56' long"
FADV2MTC5X63X1 534045 "Flexibar Advanced, 1,000 A, 5 Layers, 2.48"" x 0.039"", 621.81 kcmil, 6.56' long"
FADV2MTC5X80X1 534050 "Flexibar Advanced, 1,000 A, 5 Layers, 3.15"" x 0.039"", 789.6 kcmil, 6.56' long"
FADV2MTC6X100X1 534056 "Flexibar Advanced, 1,250 A, 6 Layers, 3.937"" x 0.039"", 1,184.4 kcmil, 6.56' long"
FADV2MTC6X13 534005 "Flexibar Advanced, 250 A, 6 Layers, 0.512"" x 0.02"", 76.99 kcmil, 6.56' long"
FADV2MTC6X15-5 534008 "Flexibar Advanced, 400 A, 6 Layers, 0.61"" x 0.031"", 146.87 kcmil, 6.56' long"
FADV2MTC6X20X1 534014 "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 6.56' long"
FADV2MTC6X24X1 534020 "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 6.56' long"
FADV2MTC6X32X1 534027 "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 6.56' long"
FADV2MTC6X40X1 534034 "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 6.56' long"
FADV2MTC6X50X1 534040 "Flexibar Advanced, 1,000 A, 6 Layers, 1.969"" x 0.039"", 592.2 kcmil, 6.56' long"
FADV2MTC6X63X1 534046 "Flexibar Advanced, 1,000 A, 6 Layers, 2.48"" x 0.039"", 746.17 kcmil, 6.56' long"
FADV2MTC6X80X1 534051 "Flexibar Advanced, 1,250 A, 6 Layers, 3.15"" x 0.039"", 947.52 kcmil, 6.56' long"
FADV2MTC6X9 534002 "Flexibar Advanced, 125 A, 6 Layers, 0.354"" x 0.031"", 85.28 kcmil, 6.56' long"
FADV2MTC8X100X1 534057 "Flexibar Advanced, 1,600 A, 8 Layers, 3.937"" x 0.039"", 1,579.2 kcmil, 6.56' long"
FADV2MTC8X24X1 534021 "Flexibar Advanced, 630 A, 8 Layers, 0.945"" x 0.039"", 379.01 kcmil, 6.56' long"
FADV2MTC8X32X1 534028 "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 6.56' long"
FADV2MTC8X40X1 534035 "Flexibar Advanced, 1,000 A, 8 Layers, 1.575"" x 0.039"", 631.68 kcmil, 6.56' long"
FADV2MTC8X50X1 534041 "Flexibar Advanced, 1,000 A, 8 Layers, 1.969"" x 0.039"", 789.6 kcmil, 6.56' long"
FADV2MTC8X6 534000 "Flexibar Advanced, 125 A, 8 Layers, 0.236"" x 0.02"", 47.38 kcmil, 6.56' long"
FADV2MTC8X63X1 534047 "Flexibar Advanced, 1,250 A, 8 Layers, 2.48"" x 0.039"", 994.9 kcmil, 6.56' long"
FADV2MTC8X80X1 534052 "Flexibar Advanced, 1,600 A, 8 Layers, 3.15"" x 0.039"", 1,263.36 kcmil, 6.56' long"
FADV2MTC9X9 534003 "Flexibar Advanced, 250 A, 9 Layers, 0.354"" x 0.031"", 127.92 kcmil, 6.56' long"
FADV2MTC3X9 534001 Flexibar Advanced, 125 A, 3 Layers, 0.354" x 0.031", 42.64 kcmil, 6.56' long
IBSBADV25-230 534400 IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06"
IBSBADV50-630 534411 IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8"