Part Number |
Article Number |
Description |
MFVI0080EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0100EG |
|
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 100 mm OD, M8, M10 Rod |
MFVI0112EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0125EG |
|
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 125 mm OD, M8, M10 Rod |
MFVI0140EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0150EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0160EG |
|
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 160 mm OD, M8, M10 Rod |
MFVI0180EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0200EG |
|
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 200 mm OD, M8, M10 Rod |
MFVI0224EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0250EG |
|
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 250 mm OD, M8, M10 Rod |
MFVI0280EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0300EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0315EG |
|
Insulated Ventilation Duct Clamp, EPDM-SBR, Steel, 315 mm OD, M8, M10 Rod |
MFVI0355EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0400EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0450EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0500EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0560EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0600EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0630EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0710EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0800EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI0900EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI1000EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI1120EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |
MFVI1250EG |
|
nVent CADDY Macrofix Insulated Ventilation Duct Clamp, EPDM-SBR, Steel |