Documents & Links
EN 45545 HL3/R23, UD/BD/TD/SB
English
EN 45545-2:2013
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
BD-100-125A | 563800 | Two Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections |
BD-100-125AL | 563810 | Two Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections |
BD-40A | 563720 | Two Pole Distribution Block, 40 A, 2 Line Side & 15 Load Side Connections |
BD-80-100A | 563900 | Two Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections |
BD-80-100AL | 563910 | Two Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections |
TD-100-125A | 563820 | Four Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections |
TD-100-125AL | 563830 | Four Pole Distribution Block, 100/125 A, 1 Line Side & 10 Load Side Connections |
TD-100-125ALL | 563840 | Four Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections |
TD-160A | 563200 | "Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 1.97"" Dp" |
TD-160AL | 563990 | "Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 2.76"" Dp" |
TD-40A | 563740 | Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections |
TD-80-100A | 563920 | Four Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections |
TD-80-100AL | 563930 | Four Pole Distribution Block, 80/100 A, 2 Line Side & 9 Load Side Connections |
TD-80-100ALL | 563940 | Four Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections |
TDL-400A | 563995 | Four Pole Distribution Block, 400 A, 1 Line Side & 14 Load Side Connections |
FLG250 | 569160 | "Flat Terminal Connector, 0.97"" x 1.37""" |
FLG400 | 569170 | "Flat Terminal Connector, 1.18"" x 1.57""" |
UD-400J | 569200 | Jumper for Single Pole Distribution Block 400 A |
UDJUMPER | 569150 | Jumper for Single Pole Distribution Block 125-160 A |
NB-125A | 563841 | Neutral Bar for TD Distribution Blocks, 125 A IEC |
NB-160A | 563201 | Neutral Bar for TD Distribution Blocks, 160 A IEC |
SB125 | 561158 | Splice Block, Cable-Cable, 150 A UL, Copper |
SB125AL | 561161 | Splice Block, Cable-Cable, 150 A UL, Aluminum |
SB160 | 561151 | Splice Block, Cable-Cable, 200 A UL, Copper |
SB160AL | 561162 | Splice Block, Cable-Cable, 200 A UL, Aluminum |
SB250 | 561159 | Splice Block, Cable-Cable, 255 A UL, Copper |
SB250AL | 561163 | Splice Block, Cable-Cable, 255 A UL, Aluminum |
SB2C1000AL | 561174 | Splice Block, Cable-2 Cables, 545 A UL, Aluminum |
SB2C250 | 561170 | Splice Block, Cable-2 Cables, 255 A UL, Copper |
SB2C2C1000AL | 561175 | Splice Block, 2 Cables-2 Cables, 840 A UL, Aluminum |
SB2C400 | 561154 | Splice Block, Cable-2 Cables, 335 A UL, Copper |
SB2C400AL | 561166 | Splice Block, Cable-2 Cables, 335 A UL, Aluminum |
SB400 | 561152 | Splice Block, Cable-Cable, 335 A UL, Copper |
SB400AL | 561164 | Splice Block, Cable-Cable, 335 A UL, Aluminum |
SB630 | 561156 | Splice Block, Cable-Cable, 545 A UL, Copper |
SB630AL | 561168 | Splice Block, Cable-Cable, 545 A UL, Aluminum |
SB80 | 561150 | Splice Block, Cable-Cable, 85 A UL, Copper |
SB80AL | 561160 | Splice Block, Cable-Cable, 85 A UL, Aluminum |
SBF250 | 561171 | Splice Block, Flexibar-Cable, 255 A UL, Copper |
SBF2C250 | 561172 | Splice Block, Flexibar-2 Cables, 255 A UL, Copper |
SBF2C400 | 561155 | Splice Block, Flexibar-2 Cables, 335 A UL, Copper |
SBF2C400AL | 561167 | Splice Block, Flexibar-2 Cables, 335 A UL, Aluminum |
SBF2C630AL | 561173 | Splice Block, Flexibar-2 Cables, 760 A UL, Aluminum |
SBF3C1000AL | 561176 | Splice Block, Flexibar-3 Cables, 1,260 A UL, Aluminum |
SBF400 | 561153 | Splice Block, Flexibar-Cable, 335 A UL, Copper |
SBF400AL | 561165 | Splice Block, Flexibar-Cable, 335 A UL, Aluminum |
SBF4C1600AL | 561177 | Splice Block, Flexibar-4 Cables, 1,680 A UL, Aluminum |
SBF630 | 561157 | Splice Block, Flexibar-Cable, 545 A UL, Copper |
SBF630AL | 561169 | Splice Block, Flexibar-Cable, 545 A UL, Aluminum |
UD-250A | 569040 | Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper |
UD-400112AL | 569252 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum |
UD-400112CU | 569052 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper |
UD-400212AL | 569251 | Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UD-400212CU | 569051 | Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper |
UD-400A | 569050 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper |
UD-80A | 569010 | Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper |
UD2C12C1000AL | 569207 | Single Pole Dist. Block, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UD2C12C630AL | 569205 | Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UD2C9C1250AL | 569209 | Single Pole Dist. Block, 950 A UL/CSA, 2 Cables Line, 9 Cables Load, Aluminum |
UD6C500AL | 569201 | Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum |
UD9C630AL | 569203 | Single Pole Dist. Block, 420 A UL/CSA, Cable Line, 9 Cables Load, Aluminum |
UDF-250A | 569041 | Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper |
UDF-500A | 569060 | Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper |
UDF12C500AL | 569206 | Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum |
UDF12C800AL | 569208 | Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum |
UDF6C500AL | 569202 | Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum |
UDF9C1000AL | 569210 | Single Pole Dist. Block, 840 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum |
UDF9C500AL | 569204 | Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum |
UDJ-125A | 569020 | Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper |
UDJ-160A | 569030 | Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper |
SB80AL | 561160 | Splice Block, Cable-Cable, 85 A UL, Aluminum |
SBF250 | 561171 | Splice Block, Flexibar-Cable, 255 A UL, Copper |
UD-400A | 569050 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper |
UD2C12C630AL | 569205 | Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UDF12C800AL | 569208 | Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum |