Documents & Links
ITB
Polish
DoC KOT-2020-1328
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
EL10A12N | A12 Standard Coupler, Plain, Worldwide Design, 10 mm, #3 | |
EL12A12N | A12 Standard Coupler, Plain, Worldwide Design, 12 mm, #4, 10M | |
EL14A12N | A12 Standard Coupler, Plain, Worldwide Design, 14 mm | |
EL16A12N | A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M | |
EL18A12N | A12 Standard Coupler, Plain, Worldwide Design, 18 mm | |
EL20A12N | A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M | |
EL22A12N | A12 Standard Coupler, Plain, Worldwide Design, 22 mm, #7 | |
EL25A12N | A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M | |
EL28A12N | A12 Standard Coupler, Plain, Worldwide Design, 28 mm, #9, 30M | |
EL32A12N | A12 Standard Coupler, Plain, Worldwide Design, 32 mm, #10 | |
EL40A12N | A12 Standard Coupler, Plain, Worldwide Design, 40 mm | |
EL1210A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 12 mm, 10 mm, #4, #3 | |
EL1410A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 10 mm | |
EL1412A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 12 mm | |
EL1610A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 10 mm, #5, #3 | |
EL1612A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M | |
EL1614A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 14 mm | |
EL1810A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 10 mm | |
EL1812A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 12 mm | |
EL1814A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 14 mm | |
EL1816A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 16 mm | |
EL2010A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 10 mm, #6, #3 | |
EL2012A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M | |
EL2014A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 14 mm | |
EL2016A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M | |
EL2018A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 18 mm | |
EL2210A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 10 mm, #7, #3 | |
EL2212A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 12 mm, #7, #4 | |
EL2214A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 14 mm | |
EL2216A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 16 mm, #7, #5 | |
EL2218A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 18 mm | |
EL2220A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 20 mm, #7, #6 | |
EL2512A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M | |
EL2514A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 14 mm | |
EL2516A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M | |
EL2518A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 18 mm | |
EL2520A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M | |
EL2522A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 22 mm, #8, #7 | |
EL2814A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 14 mm | |
EL2816A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M | |
EL2818A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 18 mm | |
EL2820A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M | |
EL2822A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 22 mm, #9, #7 | |
EL2825A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M | |
EL3216A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 16 mm, #10, #5 | |
EL3218A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 18 mm | |
EL3220A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 20 mm, #10, #6 | |
EL3222A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 22 mm, #10, #7 | |
EL3225A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 25 mm, #10, #8 | |
EL3228A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 28 mm, #10, #9 | |
EL4025A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 25 mm | |
EL4028A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 28 mm | |
EL4032A12N | A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 32 mm | |
EL10D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 10 mm, #3 | |
EL12D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 12 mm, #4, 10M | |
EL14D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 14 mm | |
EL16D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 16 mm, #5, 15M | |
EL18D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 18 mm | |
EL20D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 20 mm, #6, 20M | |
EL22D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 22 mm, #7 | |
EL25D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 25 mm, #8, 25M | |
EL28D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 28 mm, #9, 30M | |
EL32D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 32 mm, #10 | |
EL40D14N | D14 Mechanical Anchor, Plain, Worldwide Design, 40 mm | |
EL10P13LN | P13 Position Coupler, Plain, Worldwide Design, 10 mm, #3 | |
EL12P13LN | P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M | |
EL14P13LN | P13 Position Coupler, Plain, Worldwide Design, 14 mm | |
EL16P13LN | P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M | |
EL18P13LN | P13 Position Coupler, Plain, Worldwide Design, 18 mm | |
EL20P13LN | P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M | |
EL22P13LN | P13 Position Coupler, Plain, Worldwide Design, 22 mm, #7 | |
EL25P13LN | P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M | |
EL28P13LN | P13 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M | |
EL32P13LN | P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10 | |
EL40P13LN | P13 Position Coupler, Plain, Worldwide Design, 40 mm | |
EL1210P13LN | P13 Position Transition Coupler, Worldwide Design, 12 mm, 10 mm, #4, #3 | |
EL1410P13LN | P13 Position Transition Coupler, Worldwide Design, 14 mm, 10 mm | |
EL1412P13LN | P13 Position Transition Coupler, Worldwide Design, 14 mm, 12 mm | |
EL1610P13LN | P13 Position Transition Coupler, Worldwide Design, 16 mm, 10 mm, #5, #3 | |
EL1612P13LN | P13 Position Transition Coupler, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M | |
EL1614P13LN | P13 Position Transition Coupler, Worldwide Design, 16 mm, 14 mm | |
EL1810P13LN | P13 Position Transition Coupler, Worldwide Design, 18 mm, 10 mm | |
EL1812P13LN | P13 Position Transition Coupler, Worldwide Design, 18 mm, 12 mm | |
EL1814P13LN | P13 Position Transition Coupler, Worldwide Design, 18 mm, 14 mm | |
EL1816P13LN | P13 Position Transition Coupler, Worldwide Design, 18 mm, 16 mm | |
EL2010P13LN | P13 Position Transition Coupler, Worldwide Design, 20 mm, 10 mm, #6, #3 | |
EL2012P13LN | P13 Position Transition Coupler, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M | |
EL2014P13LN | P13 Position Transition Coupler, Worldwide Design, 20 mm, 14 mm | |
EL2016P13LN | P13 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M | |
EL2018P13LN | P13 Position Transition Coupler, Worldwide Design, 20 mm, 18 mm | |
EL2212P13LN | P13 Position Transition Coupler, Worldwide Design, 22 mm, 12 mm, #7, #4 | |
EL2214P13LN | P13 Position Transition Coupler, Worldwide Design, 22 mm, 14 mm | |
EL2216P13LN | P13 Position Transition Coupler, Worldwide Design, 22 mm, 16 mm, #7, #5 | |
EL2218P13LN | P13 Position Transition Coupler, Worldwide Design, 22 mm, 18 mm | |
EL2220P13LN | P13 Position Transition Coupler, Worldwide Design, 22 mm, 20 mm, #7, #6 | |
EL2512P13LN | P13 Position Transition Coupler, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M | |
EL2514P13LN | P13 Position Transition Coupler, Worldwide Design, 25 mm, 14 mm | |
EL2516P13LN | P13 Position Transition Coupler, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M | |
EL2518P13LN | P13 Position Transition Coupler, Worldwide Design, 25 mm, 18 mm | |
EL2520P13LN | P13 Position Transition Coupler, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M | |
EL2522P13LN | P13 Position Transition Coupler, Worldwide Design, 25 mm, 22 mm, #8, #7 | |
EL2814P13LN | P13 Position Transition Coupler, Worldwide Design, 28 mm, 14 mm | |
EL2816P13LN | P13 Position Transition Coupler, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M | |
EL2818P13LN | P13 Position Transition Coupler, Worldwide Design, 28 mm, 18 mm | |
EL2820P13LN | P13 Position Transition Coupler, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M | |
EL2822P13LN | P13 Position Transition Coupler, Worldwide Design, 28 mm, 22 mm, #9, #7 | |
EL2825P13LN | P13 Position Transition Coupler, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M | |
EL3218P13LN | P13 Position Transition Coupler, Worldwide Design, 32 mm, 18 mm | |
EL3220P13LN | P13 Position Transition Coupler, Worldwide Design, 32 mm, 20 mm, #10, #6 | |
EL3222P13LN | P13 Position Transition Coupler, Worldwide Design, 32 mm, 22 mm, #10, #7 | |
EL3225P13LN | P13 Position Transition Coupler, Worldwide Design, 32 mm, 25 mm, #10, #8 | |
EL3228P13LN | P13 Position Transition Coupler, Worldwide Design, 32 mm, 28 mm, #10, #9 | |
EL4028P13LN | P13 Position Transition Coupler, Worldwide Design, 40 mm, 28 mm | |
EL4032P13LN | P13 Position Transition Coupler, Worldwide Design, 40 mm, 32 mm | |
EL10P14LN | P14 Position Coupler, Plain, Worldwide Design, 10 mm, #3 | |
EL12P14LN | P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M | |
EL14P14LN | P14 Position Coupler, Plain, Worldwide Design, 14 mm | |
EL16P14LN | P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M | |
EL18P14LN | P14 Position Coupler, Plain, Worldwide Design, 18 mm | |
EL20P14LN | P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M | |
EL22P14LN | P14 Position Coupler, Plain, Worldwide Design, 22 mm, #7 | |
EL25P14LN | P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M | |
EL28P14LN | P14 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M | |
EL32P14LN | P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10 | |
EL40P14LN | P14 Position Coupler, Plain, Worldwide Design, 40 mm | |
EL1210P14LN | P14 Position Transition Coupler, Worldwide Design, 12 mm, 10 mm, #4, #3 | |
EL1410P14LN | P14 Position Transition Coupler, Worldwide Design, 14 mm, 10 mm | |
EL1412P14LN | P14 Position Transition Coupler, Worldwide Design, 14 mm, 12 mm | |
EL1610P14LN | P14 Position Transition Coupler, Worldwide Design, 16 mm, 10 mm, #5, #3 | |
EL1612P14LN | P14 Position Transition Coupler, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M | |
EL1614P14LN | P14 Position Transition Coupler, Worldwide Design, 16 mm, 14 mm | |
EL1810P14LN | P14 Position Transition Coupler, Worldwide Design, 18 mm, 10 mm | |
EL1812P14LN | P14 Position Transition Coupler, Worldwide Design, 18 mm, 12 mm | |
EL1814P14LN | P14 Position Transition Coupler, Worldwide Design, 18 mm, 14 mm | |
EL1816P14LN | P14 Position Transition Coupler, Worldwide Design, 18 mm, 16 mm | |
EL2010P14LN | P14 Position Transition Coupler, Worldwide Design, 20 mm, 10 mm, #6, #3 | |
EL2012P14LN | P14 Position Transition Coupler, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M | |
EL2014P14LN | P14 Position Transition Coupler, Worldwide Design, 20 mm, 14 mm | |
EL2016P14LN | P14 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M | |
EL2018P14LN | P14 Position Transition Coupler, Worldwide Design, 20 mm, 18 mm | |
EL2212P14LN | P14 Position Transition Coupler, Worldwide Design, 22 mm, 12 mm, #7, #4 | |
EL2214P14LN | P14 Position Transition Coupler, Worldwide Design, 22 mm, 14 mm | |
EL2216P14LN | P14 Position Transition Coupler, Worldwide Design, 22 mm, 16 mm, #7, #5 | |
EL2218P14LN | P14 Position Transition Coupler, Worldwide Design, 22 mm, 18 mm | |
EL2220P14LN | P14 Position Transition Coupler, Worldwide Design, 22 mm, 20 mm, #7, #6 | |
EL2512P14LN | P14 Position Transition Coupler, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M | |
EL2514P14LN | P14 Position Transition Coupler, Worldwide Design, 25 mm, 14 mm | |
EL2516P14LN | P14 Position Transition Coupler, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M | |
EL2518P14LN | P14 Position Transition Coupler, Worldwide Design, 25 mm, 18 mm | |
EL2520P14LN | P14 Position Transition Coupler, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M | |
EL2522P14LN | P14 Position Transition Coupler, Worldwide Design, 25 mm, 22 mm, #8, #7 | |
EL2814P14LN | P14 Position Transition Coupler, Worldwide Design, 28 mm, 14 mm | |
EL2816P14LN | P14 Position Transition Coupler, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M | |
EL2818P14LN | P14 Position Transition Coupler, Worldwide Design, 28 mm, 18 mm | |
EL2820P14LN | P14 Position Transition Coupler, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M | |
EL2822P14LN | P14 Position Transition Coupler, Worldwide Design, 28 mm, 22 mm, #9, #7 | |
EL2825P14LN | P14 Position Transition Coupler, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M | |
EL3218P14LN | P14 Position Transition Coupler, Worldwide Design, 32 mm, 18 mm | |
EL3220P14LN | P14 Position Transition Coupler, Worldwide Design, 32 mm, 20 mm, #10, #6 | |
EL3222P14LN | P14 Position Transition Coupler, Worldwide Design, 32 mm, 22 mm, #10, #7 | |
EL3225P14LN | P14 Position Transition Coupler, Worldwide Design, 32 mm, 25 mm, #10, #8 | |
EL3228P14LN | P14 Position Transition Coupler, Worldwide Design, 32 mm, 28 mm, #10, #9 | |
EL4028P14LN | P14 Position Transition Coupler, Worldwide Design, 40 mm, 28 mm | |
EL4032P14LN | P14 Position Transition Coupler, Worldwide Design, 40 mm, 32 mm | |
EL10S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 10 mm, #3, 1.11"", M12 Thread" | |
EL12S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 12 mm, #4, 10M, 1.29"", M16 Thread" | |
EL14S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 14 mm, 1.36"", M18 Thread" | |
EL16S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 16 mm, #5, 15M, 1.45"", M20 Thread" | |
EL18S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 18 mm, 1.25"" dia, 1.54"", M22 Thread" | |
EL20S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 20 mm, #6, 20M, 1.38"" dia, 2.15"", M24 Thread" | |
EL22S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 22 mm, #7, 1.75"" dia, 2.28"", M27 Thread" | |
EL25S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 25 mm, #8, 25M, 1.75"" dia, 2.4"", M30 Thread" | |
EL28S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 28 mm, #9, 30M, 1.88"" dia, 2.53"", M33 Thread" | |
EL32S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 32 mm, #10, 2.25"" dia, 2.77"", M39 Thread" | |
EL40S13N | "S13 Metric Parallel Bolt Coupler, Plain, Worldwide Design, 40 mm, 2.5"" dia, 3.02"", M45 Thread" |