Skip to main content

Please Select Your Country/Language Preferences

Bureau Veritas

MBJ, MBJYG, CPI, CPIW

View the full Certifications list

Parts with this Certification

Part Number Article Number Description
CPIW50-200-20B 554386B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 7.874"", 0.819"" Hole"
CPIW50-200-24B 554401B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 7.874"", 0.99"" Hole"
CPIW50-250-20B 554398B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 9.843"", 0.819"" Hole"
CPIW50-250-24B 554403B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 9.843"", 0.99"" Hole"
CPIW50-250-27B 554405B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 9.843"", 1.102"" Hole"
CPIW50-250-30B 554407B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 9.843"", 1.22"" Hole"
CPIW50-300-20B 554427B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 11.811"", 0.819"" Hole"
CPIW50-300-24B 554428B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 11.811"", 0.99"" Hole"
CPIW50-300-27B 554429B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 11.811"", 1.102"" Hole"
CPIW50-300-30B 554409B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 11.811"", 1.22"" Hole"
CPIW50-300-33B 554412B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 11.811"", 1.338"" Hole"
CPIW50-300-39B 554416B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 11.811"", 1.574"" Hole"
CPIW50-300-42B 554421B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 11.811"", 1.692"" Hole"
CPIW50-400-33B 554414B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 15.748"", 1.338"" Hole"
CPIW50-400-39B 554418B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 15.748"", 1.574"" Hole"
CPIW50-400-42B 554423B "Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 15.748"", 1.692"" Hole"
CPIW70-200-20B 554397B "Grd. & Bond. Braid, St-Steel for Large Bolts, 138.15 kcmil, 7.874"", 0.819"" Hole"
CPIW70-200-24B 554402B "Grd. & Bond. Braid, St-Steel for Large Bolts, 138.15 kcmil, 7.874"", 0.99"" Hole"
CPIW70-250-20B 554399B "Grd. & Bond. Braid, St-Steel for Large Bolts, 138.15 kcmil, 9.843"", 0.819"" Hole"
CPIW70-250-24B 554404B "Grd. & Bond. Braid, St-Steel for Large Bolts, 138.15 kcmil, 9.843"", 0.99"" Hole"
CPIW70-250-27B 554406B "Grd. & Bond. Braid, St-Steel for Large Bolts, 138.15 kcmil, 9.843"", 1.102"" Hole"
CPIW70-250-30B 554408B "Grd. & Bond. Braid, St-Steel for Large Bolts, 138.15 kcmil, 9.843"", 1.22"" Hole"
CPIW70-300-30B 554411B "Grd. & Bond. Braid, St-Steel for Large Bolts, 138.15 kcmil, 11.811"", 1.22"" Hole"
CPIW70-300-33B 554413B "Grd. & Bond. Braid, St-Steel for Large Bolt, 138.15 kcmil, 11.811"", 1.338"" Hole"
CPIW70-300-39B 554417B "Grd. & Bond. Braid, St-Steel for Large Bolt, 138.15 kcmil, 11.811"", 1.574"" Hole"
CPIW70-300-42B 554422B "Grd. & Bond. Braid, St-Steel for Large Bolt, 138.15 kcmil, 11.811"", 1.692"" Hole"
CPIW70-400-20B 554388B "Grd. & Bond. Braid, St-Steel for Large Bolt, 138.15 kcmil, 15.748"", 0.819"" Hole"
CPIW70-400-33B 554415B "Grd. & Bond. Braid, St-Steel for Large Bolt, 138.15 kcmil, 15.748"", 1.338"" Hole"
CPIW70-400-39B 554419B "Grd. & Bond. Braid, St-Steel for Large Bolt, 138.15 kcmil, 15.748"", 1.574"" Hole"
CPIW70-400-42B 554424B "Grd. & Bond. Braid, St-Steel for Large Bolt, 138.15 kcmil, 15.748"", 1.692"" Hole"
CPI16-150-8 554277 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 5.906"""
CPI16-200-8 554278 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 7.874"""
CPI16-250-8 554279 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 9.843"""
CPI16-300-8 554280 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 11.811"""
CPI16-400-8 554282 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 15.748"""
CPI16-600-8 554286 "Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 23.622"""
CPI25-150-10 554299 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 5.906"""
CPI25-200-10 554300 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 7.874"""
CPI25-250-10 554301 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 9.843"""
CPI25-300-10 554302 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 11.811"""
CPI25-400-10 554304 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 15.748"""
CPI25-600-10 554308 "Grounding and Bonding Braid, Stainless Steel, 49.34 kcmil, 23.622"""
CPI35-150-12 554321 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 5.906"""
CPI35-200-12 554322 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 7.874"""
CPI35-250-12 554323 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 9.843"""
CPI35-300-12 554324 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 11.811"""
CPI35-400-12 554326 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 15.748"""
CPI35-600-12 554330 "Grounding and Bonding Braid, Stainless Steel, 69.07 kcmil, 23.622"""
CPI50-150-12 554343 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 5.906"""
CPI50-200-12 554344 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 7.874"""
CPI50-250-12 554345 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 9.843"""
CPI50-300-12 554346 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 11.811"""
CPI50-400-12 554348 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 15.748"""
CPI50-600-12 554352 "Grounding and Bonding Braid, Stainless Steel, 98.68 kcmil, 23.622"""
CPI70-1100-12 554384 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 43.307"""
CPI70-150-12 554365 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 5.906"""
CPI70-200-12 554366 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 7.874"""
CPI70-250-12 554367 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 9.843"""
CPI70-300-12 554368 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 11.811"""
CPI70-400-12 554370 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 15.748"""
CPI70-600-12 554374 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 23.622"""
CPI70-800-12 554378 "Grounding and Bonding Braid, Stainless Steel, 138.15 kcmil, 31.496"""
MBJ10-200-6 556930 "MBJ Grounding and Bonding Braid, Tinned Copper, 75 A Ampacity, 19.74 kcmil, 7.874"", 0.256"" Hole"
MBJ10-300-6 556610 "MBJ Grounding and Bonding Braid, Tinned Copper, 75 A Ampacity, 19.74 kcmil, 11.811"", 0.256"" Hole"
MBJ100-250-16 563500 "MBJ Grounding and Bonding Braid, Tinned Copper, 349 A Ampacity, 197.35 kcmil, 9.843"", 0.65"" Hole"
MBJ100-250-30 563510 "MBJ Grounding and Bonding Braid, Tinned Copper, 349 A Ampacity, 197.35 kcmil, 9.843"", 1.201"" Hole"
MBJ100-500-16 563520 "MBJ Grounding and Bonding Braid, Tinned Copper, 349 A Ampacity, 197.35 kcmil, 19.685"", 0.65"" Hole"
MBJ100-500-30 563530 "MBJ Grounding and Bonding Braid, Tinned Copper, 349 A Ampacity, 197.35 kcmil, 19.685"", 1.201"" Hole"
MBJ16-100-6 563540 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 3.937"", 0.256"" Hole"
MBJ16-100-8 556620 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 3.937"", 0.335"" Hole"
MBJ16-150-6 563550 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 5.906"", 0.256"" Hole"
MBJ16-150-8 556630 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 5.906"", 0.335"" Hole"
MBJ16-200-6 563300 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 7.874"", 0.256"" Hole"
MBJ16-200-8 556640 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 7.874"", 0.335"" Hole"
MBJ16-250-8 556650 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 9.843"", 0.335"" Hole"
MBJ16-300-6 563320 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 11.811"", 0.256"" Hole"
MBJ16-300-8 556660 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 11.811"", 0.335"" Hole"
MBJ16-500-8 556940 "MBJ Grounding and Bonding Braid, Tinned Copper, 120 A Ampacity, 31.57 kcmil, 19.685"", 0.335"" Hole"
MBJ25-100-10 556670 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 3.937"", 0.413"" Hole"
MBJ25-150-10 556680 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 5.906"", 0.413"" Hole"
MBJ25-200-10 556690 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 7.874"", 0.413"" Hole"
MBJ25-200-12 563430 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 7.874"", 0.492"" Hole"
MBJ25-200-6 563340 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 7.874"", 0.256"" Hole"
MBJ25-200-8 555200 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 7.874"", 0.335"" Hole"
MBJ25-250-10 556700 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 9.843"", 0.413"" Hole"
MBJ25-300-10 556710 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 11.811"", 0.413"" Hole"
MBJ25-300-8 555201 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 11.811"", 0.335"" Hole"
MBJ25-500-10 556950 "MBJ Grounding and Bonding Braid, Tinned Copper, 150 A Ampacity, 49.34 kcmil, 19.685"", 0.413"" Hole"
MBJ30-100-10 556720 "MBJ Grounding and Bonding Braid, Tinned Copper, 180 A Ampacity, 59.2 kcmil, 3.937"", 0.413"" Hole"
MBJ30-150-10 556730 "MBJ Grounding and Bonding Braid, Tinned Copper, 180 A Ampacity, 59.2 kcmil, 5.906"", 0.413"" Hole"
MBJ30-200-10 556740 "MBJ Grounding and Bonding Braid, Tinned Copper, 180 A Ampacity, 59.2 kcmil, 7.874"", 0.413"" Hole"
MBJ30-250-10 556750 "MBJ Grounding and Bonding Braid, Tinned Copper, 180 A Ampacity, 59.2 kcmil, 9.843"", 0.413"" Hole"
MBJ30-300-10 556760 "MBJ Grounding and Bonding Braid, Tinned Copper, 180 A Ampacity, 59.2 kcmil, 11.811"", 0.413"" Hole"
MBJ30-500-10 556960 "MBJ Grounding and Bonding Braid, Tinned Copper, 180 A Ampacity, 59.2 kcmil, 19.685"", 0.413"" Hole"
MBJ35-100-10 556770 "MBJ Grounding and Bonding Braid, Tinned Copper, 197 A Ampacity, 69.07 kcmil, 3.937"", 0.413"" Hole"
MBJ35-150-10 556780 "MBJ Grounding and Bonding Braid, Tinned Copper, 197 A Ampacity, 69.07 kcmil, 5.906"", 0.413"" Hole"
MBJ35-200-10 556790 "MBJ Grounding and Bonding Braid, Tinned Copper, 197 A Ampacity, 69.07 kcmil, 7.874"", 0.413"" Hole"
MBJ35-250-10 556800 "MBJ Grounding and Bonding Braid, Tinned Copper, 197 A Ampacity, 69.07 kcmil, 9.843"", 0.413"" Hole"
MBJ35-250-25 565000 "MBJ Grounding and Bonding Braid, Tinned Copper, 197 A Ampacity, 69.07 kcmil, 9.843"", 1.004"" Hole"
MBJ35-300-10 556810 "MBJ Grounding and Bonding Braid, Tinned Copper, 197 A Ampacity, 69.07 kcmil, 11.811"", 0.413"" Hole"
MBJ35-500-10 556970 "MBJ Grounding and Bonding Braid, Tinned Copper, 197 A Ampacity, 69.07 kcmil, 19.685"", 0.413"" Hole"
MBJ50-100-10 556820 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 3.937"", 0.413"" Hole"
MBJ50-150-10 556830 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 5.906"", 0.413"" Hole"
MBJ50-200-10 556840 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 7.874"", 0.413"" Hole"
MBJ50-200-12 563440 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 7.874"", 0.492"" Hole"
MBJ50-200-16 563360 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 7.874"", 0.65"" Hole"
MBJ50-200-18 563370 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 7.874"", 0.728"" Hole"
MBJ50-200-6 563350 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 7.874"", 0.256"" Hole"
MBJ50-250-10 556850 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 9.843"", 0.413"" Hole"
MBJ50-300-10 556860 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 11.811"", 0.413"" Hole"
MBJ50-300-16 563390 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 11.811"", 0.65"" Hole"
MBJ50-300-18 563400 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 11.811"", 0.728"" Hole"
MBJ50-300-6 563380 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 11.811"", 0.256"" Hole"
MBJ50-500-10 556980 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 19.685"", 0.413"" Hole"
MBJ50-500-12 563560 "MBJ Grounding and Bonding Braid, Tinned Copper, 250 A Ampacity, 98.68 kcmil, 19.685"", 0.492"" Hole"
MBJ6-150-6 556600 "MBJ Grounding and Bonding Braid, Tinned Copper, 40 A Ampacity, 11.84 kcmil, 5.906"", 0.256"" Hole"
MBJ6-200-6 563410 "MBJ Grounding and Bonding Braid, Tinned Copper, 40 A Ampacity, 11.84 kcmil, 7.874"", 0.256"" Hole"
MBJ70-300-10 563460 "MBJ Grounding and Bonding Braid, Tinned Copper, 290 A Ampacity, 138.15 kcmil, 11.811"", 0.413"" Hole"
MBJ70-300-12 563420 "MBJ Grounding and Bonding Braid, Tinned Copper, 290 A Ampacity, 138.15 kcmil, 11.811"", 0.492"" Hole"
MBJ70-300-16 563470 "MBJ Grounding and Bonding Braid, Tinned Copper, 290 A Ampacity, 138.15 kcmil, 11.811"", 0.65"" Hole"
MBJ70-300-22 563480 "MBJ Grounding and Bonding Braid, Tinned Copper, 290 A Ampacity, 138.15 kcmil, 11.811"", 0.886"" Hole"
MBJ70-300-6 563450 "MBJ Grounding and Bonding Braid, Tinned Copper, 290 A Ampacity, 138.15 kcmil, 11.811"", 0.256"" Hole"
MBJ70-500-10 563490 "MBJ Grounding and Bonding Braid, Tinned Copper, 290 A Ampacity, 138.15 kcmil, 19.685"", 0.413"" Hole"
MBJYG10-100-6 563606 "Yellow-Green Grd-Bond. Braid, Halogen Free, 75 A Ampacity, 19.74 kcmil, 3.937"""
MBJYG10-150-6 563607 "Yellow-Green Grd-Bond. Braid, Halogen Free, 75 A Ampacity, 19.74 kcmil, 5.906"""
MBJYG10-200-6 563608 "Yellow-Green Grd-Bond. Braid, Halogen Free, 75 A Ampacity, 19.74 kcmil, 7.874"""
MBJYG10-250-6 563609 "Yellow-Green Grd-Bond. Braid, Halogen Free, 75 A Ampacity, 19.74 kcmil, 9.843"""
MBJYG10-300-6 563611 "Yellow-Green Grd-Bond. Braid, Halogen Free, 75 A Ampacity, 19.74 kcmil, 11.811"""
MBJYG16-100-8 563612 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 3.937"""
MBJYG16-150-8 563613 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 5.906"""
MBJYG16-200-8 563614 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 7.874"""
MBJYG16-250-8 563615 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 9.843"""
MBJYG16-300-8 563616 "Yellow-Green Grd-Bond. Braid, Halogen Free, 120 A Ampacity, 31.57 kcmil, 11.811"""
MBJYG25-100-8 563617 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 3.937"""
MBJYG25-150-8 563618 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 5.906"""
MBJYG25-200-8 563619 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 7.874"""
MBJYG25-250-8 563621 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 9.843"""
MBJYG25-300-8 563622 "Yellow-Green Grd-Bond. Braid, Halogen Free, 150 A Ampacity, 49.34 kcmil, 11.811"""
MBJYG6-100-6 563601 "Yellow-Green Grd-Bond. Braid, Halogen Free, 40 A Ampacity, 11.84 kcmil, 3.937"""
MBJYG6-150-6 563602 "Yellow-Green Grd-Bond. Braid, Halogen Free, 40 A Ampacity, 11.84 kcmil, 5.906"""
MBJYG6-200-6 563603 "Yellow-Green Grd-Bond. Braid, Halogen Free, 40 A Ampacity, 11.84 kcmil, 7.874"""
MBJYG6-250-6 563604 "Yellow-Green Grd-Bond. Braid, Halogen Free, 40 A Ampacity, 11.84 kcmil, 9.843"""
MBJYG6-300-6 563605 "Yellow-Green Grd-Bond. Braid, Halogen Free, 40 A Ampacity, 11.84 kcmil, 11.811"""
CPI16-150-8 554277 Grounding and Bonding Braid, Stainless Steel, 31.57 kcmil, 5.906"
CPIW50-200-20B 554386B Grd. & Bond. Braid, St-Steel for Large Bolts, 98.68 kcmil, 7.874", 0.819" Hole
MBJ6-150-6 556600 MBJ Grounding and Bonding Braid, Tinned Copper, 40 A Ampacity, 11.84 kcmil, 5.906", 0.256" Hole
MBJYG10-100-6 563606 Yellow-Green Grd-Bond. Braid, Halogen Free, 75 A Ampacity, 19.74 kcmil, 3.937"