Documents & Links
CE, ERICO DT1M
English
DIN EN 61643-11 (VDE 0675-6-11):2013-04; EN 61643-11:2012; IEC 61643-11:2011
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
DT1M27510R | DT1M DIN Rail Surge Prot. Class I+II 25 kA, 240 VAC Un, TN-C, TN-S, TT (L-N) | |
DT1M27530R | DIN Rail Surge Protection Class I+II 25 kA, 240/415 VAC Un, TN-C | |
DT1M27531R | DIN Rail Surge Protection Class I+II 25 kA, 240/415 VAC Un, TN-S, TT | |
DT1M27540R | DIN Rail Surge Protection Class I+II 25 kA, 240/415 VAC Un, TN-S | |
SGT110010 | Spark Gap Diverter, Type 1, 100 kA 8/20 μs Nominal Discharge Current (In), IEC |