Documents & Links
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
FCS0075M10 | FCS Height Adjustable Loop Hanger, 3/4" Pipe, 1.063" OD | |
FCS0075M8 | FCS Height Adjustable Loop Hanger, 3/4" Pipe, 1.063" OD | |
FCS0100M10 | FCS Height Adjustable Loop Hanger, 1" Pipe, 1.339" OD | |
FCS0100M8 | FCS Height Adjustable Loop Hanger, 1" Pipe, 1.339" OD | |
FCS0125M10 | Height Adjustable Loop Hanger, 1 1/4" Pipe, 1.693" | |
FCS0125M8 | FCS Height Adjustable Loop Hanger, 1 1/4" Pipe, 1.693" OD | |
FCS0150M10 | Height Adjustable Loop Hanger, 1 1/2" Pipe, 1.89" | |
FCS0150M8 | FCS Height Adjustable Loop Hanger, 1 1/2" Pipe, 1.89" OD | |
FCS0200M10 | Height Adjustable Loop Hanger, 2" Pipe, 2.363" | |
FCS0200M8 | FCS Height Adjustable Loop Hanger, 2" Pipe, 2.363" OD | |
FCS0250M10 | Height Adjustable Loop Hanger, 2 1/2" Pipe, 2.993" | |
FCS0300M10 | FCS Height Adjustable Loop Hanger, 3" Pipe, 3.5" OD | |
FCS0400M10 | Height Adjustable Loop Hanger, 4" Pipe, 4.489" | |
FCS0500M12 | FCS Height Adjustable Loop Hanger, 5" Pipe, 5.512" OD | |
FCS0600M12 | FCS Height Adjustable Loop Hanger, 6" Pipe, 6.497" OD | |
FCS0800M16 | FCS Height Adjustable Loop Hanger, 8" Pipe, 8.623" OD | |
FCS1000M20 | FCS Height Adjustable Loop Hanger, 10" Pipe, 10.749" OD |