Documents & Links
CE, ERICO SSPD
English
EN 61643-11:2012
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SSPD1P1M150 | SSPD Single Phase, 1 Mode, 120 VAC Un, 150 VAC, 1,250 V Voltage Protection Level (Up) | |
SSPD1P1M300 | SSPD Single Phase, 1 Mode, 240 VAC Un, 300 VAC, 1,650 V Voltage Protection Level (Up) | |
SSPD1P1M480 | SSPD Single Phase, 1 Mode, 400 VAC Un, 480 VAC, 2,300 V Voltage Protection Level (Up) | |
SSPD1P1M550 | SSPD Single Phase, 1 Mode, 400 VAC Un, 550 VAC, 2,500 V Voltage Protection Level (Up) | |
SSPD1P2M150 | SSPD Single Phase, 2 Mode, 120 VAC Un, 150 VAC, EDT2150M Replacement Module, 1,250 V Voltage Protection Level (Up) | |
SSPD1P2M300 | SSPD Single Phase, 2 Mode, 240 VAC Un, 300 VAC, EDT2300M Replacement Module, 1,650 V Voltage Protection Level (Up) | |
SSPD2P1M150 | SSPD Two Phase, 1 Mode, 120 VAC Un, 150 VAC, EDT2150M Replacement Module, 1,250 V Voltage Protection Level (Up) | |
SSPD2P1M300 | SSPD Two Phase, 1 Mode, 240 VAC Un, 300 VAC, EDT2300M Replacement Module, 1,650 V Voltage Protection Level (Up) | |
SSPD2P1M480 | SSPD Two Phase, 1 Mode, 400 VAC Un, 480 VAC, EDT2480M Replacement Module, 2,300 V Voltage Protection Level (Up) | |
SSPD2P1M550 | SSPD Two Phase, 1 Mode, 400 VAC Un, 550 VAC, EDT2550M Replacement Module, 2,500 V Voltage Protection Level (Up) | |
SSPDTC3P150 | SSPD Three Phase, 120 VAC Un, 150 VAC, EDT2150M Replacement Module, 1,250 V Voltage Protection Level (Up) | |
SSPDTC3P300 | SSPD Three Phase, 240 VAC Un, 300 VAC, EDT2300M Replacement Module, 1,650 V Voltage Protection Level (Up) | |
SSPDTC3P480 | SSPD Three Phase, 400 VAC Un, 480 VAC, EDT2480M Replacement Module, 2,300 V Voltage Protection Level (Up) | |
SSPDTC3P550 | SSPD Three Phase, 400 VAC Un, 550 VAC, EDT2550M Replacement Module, 2,500 V Voltage Protection Level (Up) |