Documents & Links
CE, 12-0397
French
ETA-12/0397
CE, 12-0397
German
ETA-12/0397
CE, 12-0397
Spanish
ETA-12/0397
CE, 12-0397
English
ETA-12/0397
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SABM10010 | "Bolt Expansion Anchor, Steel, EG, 3.54""" | |
SABM10010S6 | "Bolt Expansion Anchor, S316, 3.54""" | |
SABM10050 | "Bolt Expansion Anchor, Steel, EG, 5.12""" | |
SABM10050S6 | "Bolt Expansion Anchor, S316, 5.12""" | |
SABM12015 | "Bolt Expansion Anchor, Steel, EG, 4.33""" | |
SABM12050 | "Bolt Expansion Anchor, Steel, EG, 5.71""" | |
SABM16025 | "Bolt Expansion Anchor, Steel, EG, 5.71""" | |
SABM20030 | "Bolt Expansion Anchor, Steel, EG, 6.57""" | |
SABM8010 | "Bolt Expansion Anchor, Steel, EG, 2.95""" | |
SABM8010S6 | "Bolt Expansion Anchor, S316, 2.95""" | |
SABM8050 | "Bolt Expansion Anchor, Steel, EG, 4.53""" | |
SABM8050S6 | "Bolt Expansion Anchor, S316, 4.53""" |