Documents & Links
CE, 14-0068
French
ETA-14/0068
CE, 14-0068
German
ETA-14/0068
CE, 14-0068
Spanish
ETA-14/0068
CE, 14-0068
English
ETA-14/0068
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CAM10040 | "Drop-In Anchor, Steel, Electrogalvanized, M10 Hole, 1.57""" | |
CAM10040S6 | "Drop-In Anchor, S316, M10 Hole, 1.57""" | |
CAM12050 | "Drop-In Anchor, Steel, EG, M12 Hole, 1.97""" | |
CAM6030 | "Drop-In Anchor, Steel, EG, M6 Hole, 1.18""" | |
CAM8030 | "Drop-In Anchor, Steel, Electrogalvanized, M8 Hole, 1.18""" | |
CAM8030S6 | "Drop-In Anchor, S316, M8 Hole, 1.18""" | |
LAM1040 | Flanged Drop-in Anchor, M10 Hole | |
LAM1250 | Flanged Drop-in Anchor, M12 Hole | |
LAM625 | Flanged Drop-in Anchor, M6 Hole | |
LAM830 | Flanged Drop-in Anchor, M8 Hole |