Part Number |
Article Number |
Description |
MFD015S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.43""–0.59"" OD, 1/4"" Pipe" |
MFD019S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.59""–0.75"" OD, 3/8"" Pipe" |
MFD025S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.75""–0.98"" OD, 1/2"" Pipe" |
MFD031S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.98""–1.22"" OD, 3/4"" Pipe" |
MFD037S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.22""–1.46"" OD, 1"" Pipe" |
MFD044S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.46""–1.73"" OD, 1 1/4"" Pipe" |
MFD050S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.73""–1.97"" OD, 1 1/2"" Pipe" |
MFD058S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.97""–2.28"" OD" |
MFD068S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 2.28""–2.68"" OD, 2"" Pipe" |
MFD078S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 2.68""–3.07"" OD, 2 1/2"" Pipe" |
MFD088S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.07""–3.46"" OD" |
MFD098S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.46""–3.86"" OD, 3"" Pipe" |
MFD108S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.86""–0.39"" OD, 3 1/2"" Pipe" |
MFD118S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.39""–0.43"" OD, 4"" Pipe" |
MFD128S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.43""–0.47"" OD" |
MFD138S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.47""–0.51"" OD" |
MFD148S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.43""–5.83"" OD, 5"" Pipe" |
MFD160S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.91""–6.3"" OD" |
MFD170S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 6.3""–6.69"" OD, 6"" Pipe" |
MFD200S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 7.48""–7.87"" OD" |
MFD215S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 8.07""–8.46"" OD" |
MFD225S6 |
|
"nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 8.46""–8.86"" OD, 8"" Pipe" |