Documents & Links
CE, ERIFLEX ISOTP
English
EN 61439
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
ISOTP100M12 | 548680 | Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M12 Thread |
ISOTP100M16 | 548690 | Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M16 Thread |
ISOTP15M4 | 548400 | Low Voltage Insulators, Metric Thread, 0.591", 14 mm Hex Width, M4 Thread |
ISOTP20M4 | 548410 | Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M4 Thread |
ISOTP20M6 | 548420 | Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M6 Thread |
ISOTP25M5 | 548700 | Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M5 Thread |
ISOTP25M6 | 548430 | Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M6 Thread |
ISOTP30M10 | 548451 | Low Voltage Insulators, Metric Thread, 1.18", 30 mm Hex Width, M10 Thread |
ISOTP30M6 | 548440 | Low Voltage Insulators, Metric Thread, 1.181", 30 mm Hex Width, M6 Thread |
ISOTP30M8 | 548450 | Low Voltage Insulators, Metric Thread, 1.181", 30 mm Hex Width, M8 Thread |
ISOTP35M10 | 548490 | Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M10 Thread |
ISOTP35M6L | 548470 | Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M6 Thread |
ISOTP35M8 | 548480 | Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M8 Thread |
ISOTP40M10 | 548520 | Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M10 Thread |
ISOTP40M12 | 548511 | Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M12 Thread |
ISOTP40M6 | 548500 | Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M6 Thread |
ISOTP40M8 | 548510 | Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M8 Thread |
ISOTP45M10 | 548560 | Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M10 Thread |
ISOTP45M6 | 548530 | Low Voltage Insulators, Metric Thread, 1.772", 41 mm Hex Width, M6 Thread |
ISOTP45M8 | 548540 | Low Voltage Insulators, Metric Thread, 1.772", 41 mm Hex Width, M8 Thread |
ISOTP45M8L | 548550 | Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M8 Thread |
ISOTP50M10 | 548590 | Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M10 Thread |
ISOTP50M12 | 548581 | Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M12 Thread |
ISOTP50M6 | 548570 | Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M6 Thread |
ISOTP50M8 | 548580 | Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M8 Thread |
ISOTP60M10 | 548610 | Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M10 Thread |
ISOTP60M12 | 548601 | Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M12 Thread |
ISOTP60M16 | 548602 | Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M16 Thread |
ISOTP60M8 | 548600 | Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M8 Thread |
ISOTP70M10 | 548609 | Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M10 Thread |
ISOTP70M12 | 548620 | Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M12 Thread |
ISOTP70M16 | 548630 | Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M16 Thread |
ISOTP75M10 | 548629 | Low Voltage Insulators, Metric Thread, 2.953", 65 mm Hex Width, M10 Thread |
ISOTP75M12 | 548640 | Low Voltage Insulators, Metric Thread, 2.953", 65 mm Hex Width, M12 Thread |
ISOTP80M12 | 548660 | Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M12 Thread |
ISOTP80M16 | 548670 | Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M16 Thread |