Documents & Links
DNV GL IBS/IBSB Advanced, TAE00003B8
English
DNV GL Rules
DNV GL IBS/IBSB Advanced, TAE00003B8
DNV GL Rules
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
IBSADV120-1030 | 534519 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 40.55" |
IBSADV120-330 | 534514 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 12.99" |
IBSADV120-430 | 534515 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 16.93" |
IBSADV120-530 | 534516 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 20.87" |
IBSADV120-630 | 534517 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 24.8" |
IBSADV120-830 | 534518 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 32.68" |
IBSADV185-1030 | 534525 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 40.55" |
IBSADV185-330 | 534520 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 12.99" |
IBSADV185-430 | 534521 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 16.93" |
IBSADV185-530 | 534522 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 20.87" |
IBSADV185-630 | 534523 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 24.8" |
IBSADV185-830 | 534524 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 32.68" |
IBSADV240-1030 | 534531 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 40.55" |
IBSADV240-330 | 534526 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 12.99" |
IBSADV240-430 | 534527 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 16.93" |
IBSADV240-530 | 534528 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 20.87" |
IBSADV240-630 | 534529 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 24.8" |
IBSADV240-830 | 534530 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 32.68" |
IBSADV25-1030 | 534506 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 40.55" |
IBSADV25-230 | 534500 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 9.06" |
IBSADV25-330 | 534501 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 12.99" |
IBSADV25-430 | 534502 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 16.93" |
IBSADV25-530 | 534503 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 20.87" |
IBSADV25-630 | 534504 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 24.8" |
IBSADV25-830 | 534505 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 32.68" |
IBSADV50-1030 | 534513 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 40.55" |
IBSADV50-230 | 534507 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 9.06" |
IBSADV50-330 | 534508 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 12.99" |
IBSADV50-430 | 534509 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 16.93" |
IBSADV50-530 | 534510 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 20.87" |
IBSADV50-630 | 534511 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |
IBSADV50-830 | 534512 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 32.68" |
IBSBADV100-1030 | 534427 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 40.55" |
IBSBADV100-230 | 534421 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 9.06" |
IBSBADV100-330 | 534422 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 12.99" |
IBSBADV100-430 | 534423 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 16.93" |
IBSBADV100-530 | 534424 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 20.87" |
IBSBADV100-630 | 534425 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 24.8" |
IBSBADV100-830 | 534426 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 32.68" |
IBSBADV120-1030 | 534434 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 40.55" |
IBSBADV120-230 | 534428 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 9.06" |
IBSBADV120-330 | 534429 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 12.99" |
IBSBADV120-430 | 534430 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 16.93" |
IBSBADV120-530 | 534431 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 20.87" |
IBSBADV120-630 | 534432 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 24.8" |
IBSBADV120-830 | 534433 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 32.68" |
IBSBADV185-1030 | 534440 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 40.55" |
IBSBADV185-330 | 534435 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 12.99" |
IBSBADV185-430 | 534436 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 16.93" |
IBSBADV185-530 | 534437 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 20.87" |
IBSBADV185-630 | 534438 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 24.8" |
IBSBADV185-830 | 534439 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 32.68" |
IBSBADV240-1030 | 534446 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 40.55" |
IBSBADV240-330 | 534441 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 12.99" |
IBSBADV240-430 | 534442 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 16.93" |
IBSBADV240-530 | 534443 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 20.87" |
IBSBADV240-630 | 534444 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 24.8" |
IBSBADV240-830 | 534445 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 32.68" |
IBSBADV25-1030 | 534406 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 40.55" |
IBSBADV25-230 | 534400 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06" |
IBSBADV25-330 | 534401 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 12.99" |
IBSBADV25-430 | 534402 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 16.93" |
IBSBADV25-530 | 534403 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 20.87" |
IBSBADV25-630 | 534404 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 24.8" |
IBSBADV25-830 | 534405 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 32.68" |
IBSBADV50-1030 | 534413 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 40.55" |
IBSBADV50-230 | 534407 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 9.06" |
IBSBADV50-330 | 534408 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 12.99" |
IBSBADV50-430 | 534409 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 16.93" |
IBSBADV50-530 | 534410 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 20.87" |
IBSBADV50-630 | 534411 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |
IBSBADV50-830 | 534412 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 32.68" |
IBSBADV70-1030 | 534420 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 40.55" |
IBSBADV70-230 | 534414 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 9.06" |
IBSBADV70-330 | 534415 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 12.99" |
IBSBADV70-430 | 534416 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 16.93" |
IBSBADV70-530 | 534417 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 20.87" |
IBSBADV70-630 | 534418 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 24.8" |
IBSBADV70-830 | 534419 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 32.68" |
IBSBADV25-230 | 534400 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06" |
IBSBADV50-630 | 534411 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |