Documents & Links
CE, ERIFLEX BD
English
EN 60947-7-1
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
BD-100-125A | 563800 | Two Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections |
BD-100-125AL | 563810 | Two Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections |
BD-40A | 563720 | Two Pole Distribution Block, 40 A, 2 Line Side & 15 Load Side Connections |
BD-80-100A | 563900 | Two Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections |
BD-80-100AL | 563910 | Two Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections |