Documents & Links
CE, ERIFLEX EB
English
EN 60998-1:2004, EN 60998-2-1:2004
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
EB12 | 568610 | Earthing & Neutral Busbar, Brass, 12 Connections |
EB12BLK200 | 568611 | Earthing & Neutral Busbar, Brass, 12 Connections, Large Quantity |
EB168 | 568630 | Earthing & Neutral Busbar, Brass, 166 Connections |
EB20 | 568662 | Earthing & Neutral Busbar, Brass, 20 Connections |
EB36 | 568620 | Earthing & Neutral Busbar, Brass, 36 Connections |
EB44 | 568660 | Earthing & Neutral Busbar, Brass, 44 Connections |
EB142 | 568668 | Earthing & Neutral Busbar, Nickel Plated Brass, 142 Connections |
EB166 | 568667 | Earthing & Neutral Busbar, Nickel Plated Brass, 166 Connections |
EB130 | 568673 | Earthing & Neutral Busbar, Nickel Plated Brass, 130 Connections |
EB2X130 | 568674 | Earthing & Neutral Double Busbar, Nickel Plated Brass, 2x130 Connections |
EBC133-10X3X2000 | 568612 | Earthing & Neutral Busbar, Bare Copper, 133 Connections, 59.2 kcmil |
EBC133-15X5X2000 | 568613 | Earthing & Neutral Busbar, Bare Copper, 133 Connections, 148 kcmil |
KIT-EBC133-15 | 568614 | Terminal Clamp Kit for EBC133 Earthing & Neutral Busbar Series |