Documents & Links
UL QPQS.E497276
English
UL 1953
UL QPQS.E497276
UL 1953
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SB2C1000AL | 561174 | Splice Block, Cable-2 Cables, 545 A UL, Aluminum |
SB2C250 | 561170 | Splice Block, Cable-2 Cables, 255 A UL, Copper |
SB2C2C1000AL | 561175 | Splice Block, 2 Cables-2 Cables, 840 A UL, Aluminum |
SBF250 | 561171 | Splice Block, Flexibar-Cable, 255 A UL, Copper |
SBF2C250 | 561172 | Splice Block, Flexibar-2 Cables, 255 A UL, Copper |
SBF2C630AL | 561173 | Splice Block, Flexibar-2 Cables, 760 A UL, Aluminum |
SBF3C1000AL | 561176 | Splice Block, Flexibar-3 Cables, 1,260 A UL, Aluminum |
SBF4C1600AL | 561177 | Splice Block, Flexibar-4 Cables, 1,680 A UL, Aluminum |
SB250SPCR | 561178 | Splice Block Spacer |
UD2C12C1000AL | 569207 | Single Pole Dist. Block, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UD2C12C630AL | 569205 | Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UD2C9C1250AL | 569209 | Single Pole Dist. Block, 950 A UL/CSA, 2 Cables Line, 9 Cables Load, Aluminum |
UD6C500AL | 569201 | Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum |
UD9C630AL | 569203 | Single Pole Dist. Block, 420 A UL/CSA, Cable Line, 9 Cables Load, Aluminum |
UDF12C500AL | 569206 | Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum |
UDF12C800AL | 569208 | Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum |
UDF6C500AL | 569202 | Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum |
UDF9C1000AL | 569210 | Single Pole Dist. Block, 840 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum |
UDF9C500AL | 569204 | Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum |
SBF250 | 561171 | Splice Block, Flexibar-Cable, 255 A UL, Copper |
UD2C12C630AL | 569205 | Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UDF12C800AL | 569208 | Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum |