Documents & Links
CE, ERICO PVT
English
DIN EN 50539-11 (VDE 0675-39-11):2013-12 + A1:2015-09; EN 50539-11:2013-03 + A1:2014
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
PVT2500M | PVT2 Replacement Module, 550 V Max Continuous Operating Voltage (Ucpv) | |
PVT2750M | PVT2 Replacement Module, 750 V Max Continuous Operating Voltage (Ucpv) | |
PVT11000R | PVT1 Photovoltaic Surge Protection Class I+II, 1,100 V Ucpv | |
PVT11500R | PVT1 Photovoltaic Surge Protection Class I+II, 1,500 VDC Ucpv | |
PVT21000R | PVT2 Photovoltaic Surge Protection Class II, 1,100 V Ucpv | |
PVT21500R | PVT2 Photovoltaic Surge Protection Class II, 1,500 VDC Ucpv | |
PVT1500M | PVT1 Replacement Module, 550 V Max Continuous Operating Voltage (Ucpv) | |
PVT1500SM | PVT1 Replacement Module, 550 V Max Continuous Operating Voltage (Ucpv) | |
PVT1750M | PVT1 Replacement Module, 750 V Max Continuous Operating Voltage (Ucpv) | |
PVT1750SM | PVT1 Replacement Module, 750 V Max Continuous Operating Voltage (Ucpv) | |
PVT11000R | PVT1 Photovoltaic Surge Protection Class I+II, 1,100 V Max Continuous Operating Voltage (Ucpv) | |
PVT11500R | PVT1 Photovoltaic Surge Protection Class I+II, 1,500 VDC Max Continuous Operating Voltage (Ucpv) | |
PVT21000R | PVT2 Photovoltaic Surge Protection Class II, 1,100 V Max Continuous Operating Voltage (Ucpv) | |
PVT21500R | PVT2 Photovoltaic Surge Protection Class II, 1,500 VDC Max Continuous Operating Voltage (Ucpv) |