Documents & Links
UL VGMI.EX26895
English
UL 203A
UL VGMI.EX26895
UL 203A
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CSB12CBL | Cable Spool, #12 Brace, Red | |
CSB18CBL | Cable Spool, #18 Brace, White | |
CSB36CBL | Cable Spool, #36 Brace, Blue | |
CSBURC12 | "Universal Restraint Clip, Steel, EG, #12, #18, #36 Brace, 9/16"" Hole" | |
CSBURC38 | "Universal Restraint Clip, Steel, EG, #12, #18, #36 Brace, 7/16"" Hole" | |
CSBURC58 | "Universal Restraint Clip, Steel, EG, #12, #18, #36 Brace, 11/16"" Hole" | |
CSBURCR12 | "Universal Restraint Clip, Slotted, #12, #18 Brace, 1/2"" Rod" | |
CSBURCR38 | "Universal Restraint Clip, Slotted, #12, #18 Brace, 3/8"" Rod" | |
CSBURCR58 | "Universal Restraint Clip, Slotted, #12, #18 Brace, 5/8"" Rod" | |
CSBNPC12 | "No Pry Clip, #12, #18, #36 Brace, 9/16"" Hole" | |
CSBNPC38 | "No Pry Clip, #12, #18, #36 Brace, 7/16"" Hole" | |
CSB2W12URC12L10 | "URC Attachment Kit, #12 Brace, Red, 9/16"" Hole, 10' Brace Length" | |
CSB2W12URC12L20 | "URC Attachment Kit, #12 Brace, Red, 9/16"" Hole, 20' Brace Length" | |
CSB2W12URC38L10 | "URC Attachment Kit, #12 Brace, Red, 7/16"" Hole, 10' Brace Length" | |
CSB2W12URC38L20 | "URC Attachment Kit, #12 Brace, Red, 7/16"" Hole, 20' Brace Length" | |
CSB2W18URC12L10 | "URC Attachment Kit, #18 Brace, White, 9/16"" Hole, 10' Brace Length" | |
CSB2W18URC12L20 | "URC Attachment Kit, #18 Brace, White, 9/16"" Hole, 20' Brace Length" | |
CSB2W18URC38L10 | "URC Attachment Kit, #18 Brace, White, 7/16"" Hole, 10' Brace Length" | |
CSB2W18URC38L20 | "URC Attachment Kit, #18 Brace, White, 7/16"" Hole, 20' Brace Length" | |
CSB2W36URC12L10 | "URC Attachment Kit, #36 Brace, Blue, 9/16"" Hole, 10' Brace Length" | |
CSB2W36URC12L20 | "URC Attachment Kit, #36 Brace, Blue, 9/16"" Hole, 20' Brace Length" | |
CSB2W36URC58L10 | "URC Attachment Kit, #36 Brace, Blue, 11/16"" Hole, 10' Brace Length" | |
CSB2W36URC58L20 | "URC Attachment Kit, #36 Brace, Blue, 11/16"" Hole, 20' Brace Length" | |
CSB12CBL | Cable Spool, #12 Brace, Red | |
CSB18CBL | Cable Spool, #18 Brace, White | |
CSB2W12URC12L10 | "URC Attachment Kit, #12 Brace, Red, 9/16"" Hole, 10' Brace Length" | |
CSB2W12URC12L20 | "URC Attachment Kit, #12 Brace, Red, 9/16"" Hole, 20' Brace Length" | |
CSB2W12URC38L10 | "URC Attachment Kit, #12 Brace, Red, 7/16"" Hole, 10' Brace Length" | |
CSB2W12URC38L20 | "URC Attachment Kit, #12 Brace, Red, 7/16"" Hole, 20' Brace Length" | |
CSB2W18URC12L10 | "URC Attachment Kit, #18 Brace, White, 9/16"" Hole, 10' Brace Length" | |
CSB2W18URC12L20 | "URC Attachment Kit, #18 Brace, White, 9/16"" Hole, 20' Brace Length" | |
CSB2W18URC38L10 | "URC Attachment Kit, #18 Brace, White, 7/16"" Hole, 10' Brace Length" | |
CSB2W18URC38L20 | "URC Attachment Kit, #18 Brace, White, 7/16"" Hole, 20' Brace Length" | |
CSB2W36URC12L10 | "URC Attachment Kit, #36 Brace, Blue, 9/16"" Hole, 10' Brace Length" | |
CSB2W36URC12L20 | "URC Attachment Kit, #36 Brace, Blue, 9/16"" Hole, 20' Brace Length" | |
CSB2W36URC58L10 | "URC Attachment Kit, #36 Brace, Blue, 11/16"" Hole, 10' Brace Length" | |
CSB2W36URC58L20 | "URC Attachment Kit, #36 Brace, Blue, 11/16"" Hole, 20' Brace Length" | |
CSB36CBL | Cable Spool, #36 Brace, Blue | |
CSBNPC12 | "No Pry Clip, #12, #18, #36 Brace, 9/16"" Hole" | |
CSBNPC38 | "No Pry Clip, #12, #18, #36 Brace, 7/16"" Hole" | |
CSBURC12 | "Universal Restraint Clip, Steel, EG, #12, #18, #36 Brace, 9/16"" Hole" | |
CSBURC38 | "Universal Restraint Clip, Steel, EG, #12, #18, #36 Brace, 7/16"" Hole" | |
CSBURC58 | "Universal Restraint Clip, Steel, EG, #12, #18, #36 Brace, 11/16"" Hole" | |
CSBURCR12 | "Universal Restraint Clip, Slotted, #12, #18 Brace, 1/2"" Rod" | |
CSBURCR38 | "Universal Restraint Clip, Slotted, #12, #18 Brace, 3/8"" Rod" | |
CSBURCR58 | "Universal Restraint Clip, Slotted, #12, #18 Brace, 5/8"" Rod" |