Documents & Links
UL FOKY.E325047
ANSI/UL 1283
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
SES160F120V | Service Entrance Suppressor(F), 160 kA, 120 V Un, 1Ph 2W+G Dist System | |
SES160F208Y | Service Entrance Suppressor(F), 160 kA, 120/208 V Un, 3Ph Y 4W+G Dist System | |
SES160F240D | Service Entrance Suppressor(F), 160 kA, 240 V Un, 3PhΔ 3W+G Dist System | |
SES160F240V | Service Entrance Suppressor(F), 160 kA, 240 V Un, 1Ph 2W+G Dist System | |
SES160F480D | Service Entrance Suppressor(F), 160 kA, 480 V Un, 3PhΔ 3W+G Dist System | |
SES160F480Y | Service Entrance Suppressor(F), 160 kA, 277/480 V Un, 3Ph Y 4W+G Dist System | |
SES320F120240D | SES(F), 320 kA, 120/240 V Un, 3PhΔ 4W+G Distribution System | |
SES320F120V | SES(F), 320 kA, 120 V Un, 1Ph 2W+G Distribution System | |
SES320F208Y | SES(F), 320 kA, 120/208 V Un, 3Ph Y 4W+G Distribution System | |
SES320F240D | SES(F), 320 kA, 240 V Un, 3PhΔ 3W+G Distribution System | |
SES320F240V | SES(F), 320 kA, 240 V Un, 1Ph 2W+G Distribution System | |
SES320F480D | SES(F), 320 kA, 480 V Un, 3PhΔ 3W+G Distribution System | |
SES320F480Y | SES(F), 320 kA, 277/480 V Un, 3Ph Y 4W+G Distribution System | |
SES160F120240SP | Service Entrance Suppressor(F), 160 kA, 120/240 V Un, 1Ph 3W+G Dist System | |
SES320F120240SP | SES(F), 320 kA, 120/240 V Un, 1Ph 3W+G Distribution System | |
SES320FC120240D | Service Entrance Supperssor(FC), 320kA, 120/240 V, 3PhΔ 4W+G Dist System | |
SES320FC120240S | Service Entrance Supperssor(FC), 320kA, 120/240 V, 1Ph 3W+G Dist System | |
SES320FC120V | Service Entrance Supperssor(FC), 320kA, 120 V, 1Ph 2W+G Dist System | |
SES320FC208Y | Service Entrance Supperssor(FC), 320kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES320FC240D | Service Entrance Supperssor(FC), 320kA, 240 V, 3PhΔ 3W+G Dist System | |
SES320FC240V | Service Entrance Supperssor(FC), 320kA, 240 V, 1Ph 2W+G Dist System | |
SES320FC480D | Service Entrance Supperssor(FC), 320kA, 480 V, 3PhΔ 3W+G Dist System | |
SES320FC480Y | Service Entrance Supperssor(FC), 320kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES320F480Y | SES(F), 320 kA, 277/480 V Un, 3Ph Y 4W+G Distribution System | |
SES360DF120240D | Service Entrance Supperssor(DF), 360kA, 120/240 V, 3PhΔ 4W+G Dist System | |
SES360DF208Y | Service Entrance Supperssor(DF), 360kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES360DF240480D | Service Entrance Supperssor(DF), 360kA, 240/480 V, 3PhΔ 4W+G Dist System | |
SES360DF240480S | Service Entrance Supperssor(DF), 360kA, 240/480 V, 1Ph 3W+G Dist System | |
SES360DF480D | Service Entrance Supperssor(DF), 360kA, 480 V, 3PhΔ 3W+G Dist System | |
SES360DF480Y | Service Entrance Supperssor(DF), 360kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES360DF600Y | Service Entrance Supperssor(DF), 360kA, 347/600 V, 3Ph Y 4W+G Dist System | |
SES480DF208Y | Service Entrance Supperssor(DF), 480kA, 120/208 V, 3Ph Y 4W+G Dist System | |
SES480DF240480D | Service Entrance Supperssor(DF), 480kA, 240/480 V, 3PhΔ 4W+G Dist System | |
SES480DF240480S | Service Entrance Supperssor(DF), 480kA, 240/480 V, 1Ph 3W+G Dist System | |
SES480DF480D | Service Entrance Supperssor(DF), 480kA, 480 V, 3PhΔ 3W+G Dist System | |
SES480DF480Y | Service Entrance Supperssor(DF), 480kA, 277/480 V, 3Ph Y 4W+G Dist System | |
SES480DF600D | Service Entrance Supperssor(DF), 480kA, 600 V, 3PhΔ 3W+G Dist System | |
SES480DF600Y | Service Entrance Supperssor(DF), 480kA, 347/600 V, 3Ph Y 4W+G Dist System |