Part Number |
Article Number |
Description |
EL10A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 14 mm |
EL16A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL30A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 30 mm |
EL36A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 36 mm, #11, 35M |
EL40A12N |
|
A12 Standard Coupler, Plain, Worldwide Design, 40 mm |
EL1210A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 12 mm, 10 mm, #4, #3 |
EL1410A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 10 mm |
EL1412A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 12 mm |
EL1610A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 10 mm, #5, #3 |
EL1612A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M |
EL1614A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 14 mm |
EL2010A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 10 mm, #6, #3 |
EL2012A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M |
EL2014A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 14 mm |
EL2016A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M |
EL2510A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 10 mm, #8, #3 |
EL2512A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M |
EL2514A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 14 mm |
EL2516A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M |
EL2520A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M |
EL3016A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 16 mm |
EL3020A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 20 mm |
EL3025A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 25 mm |
EL3620A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 20 mm, #11, #6, 35M, 20M |
EL3625A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 25 mm, #11, #8, 35M, 25M |
EL3630A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 30 mm |
EL4025A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 25 mm |
EL4030A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 30 mm |
EL4036A12N |
|
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 36 mm |
EL10P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL30P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 30 mm |
EL36P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M |
EL40P13LN |
|
P13 Position Coupler, Plain, Worldwide Design, 40 mm |
EL1210P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 12 mm, 10 mm, #4, #3 |
EL1410P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 14 mm, 10 mm |
EL1412P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 14 mm, 12 mm |
EL1610P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 16 mm, 10 mm, #5, #3 |
EL1612P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M |
EL1614P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 16 mm, 14 mm |
EL2010P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 20 mm, 10 mm, #6, #3 |
EL2012P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M |
EL2014P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 20 mm, 14 mm |
EL2016P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M |
EL2512P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M |
EL2514P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 25 mm, 14 mm |
EL2516P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M |
EL2520P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M |
EL3016P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 30 mm, 16 mm |
EL3020P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 30 mm, 20 mm |
EL3025P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 30 mm, 25 mm |
EL3625P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 36 mm, 25 mm, #11, #8, 35M, 25M |
EL3630P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 36 mm, 30 mm |
EL4030P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 40 mm, 30 mm |
EL4036P13LN |
|
P13 Position Transition Coupler, Worldwide Design, 40 mm, 36 mm |
EL10P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 10 mm, #3 |
EL12P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M |
EL14P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 14 mm |
EL16P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M |
EL20P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M |
EL25P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M |
EL30P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 30 mm |
EL36P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M |
EL40P14LN |
|
P14 Position Coupler, Plain, Worldwide Design, 40 mm |
EL1210P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 12 mm, 10 mm, #4, #3 |
EL1410P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 14 mm, 10 mm |
EL1412P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 14 mm, 12 mm |
EL1610P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 16 mm, 10 mm, #5, #3 |
EL1612P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M |
EL1614P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 16 mm, 14 mm |
EL2010P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 20 mm, 10 mm, #6, #3 |
EL2012P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M |
EL2014P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 20 mm, 14 mm |
EL2016P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M |
EL2512P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M |
EL2514P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 25 mm, 14 mm |
EL2516P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M |
EL2520P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M |
EL3016P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 30 mm, 16 mm |
EL3020P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 30 mm, 20 mm |
EL3025P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 30 mm, 25 mm |
EL3625P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 36 mm, 25 mm, #11, #8, 35M, 25M |
EL3630P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 36 mm, 30 mm |
EL4030P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 40 mm, 30 mm |
EL4036P14LN |
|
P14 Position Transition Coupler, Worldwide Design, 40 mm, 36 mm |
EL10A12EE |
|
A12 Standard Coupler, Plain, European Design, 10 mm, #3 |
EL12A12EE |
|
A12 Standard Coupler, Plain, European Design, 12 mm, #4, 10M |
EL14A12EE |
|
A12 Standard Coupler, Plain, European Design, 14 mm |
EL16A12EE |
|
A12 Standard Coupler, Plain, European Design, 16 mm, #5, 15M |
EL20A12EE |
|
A12 Standard Coupler, Plain, European Design, 20 mm, #6, 20M |
EL25A12EE |
|
A12 Standard Coupler, Plain, European Design, 25 mm, #8, 25M |
EL30A12EE |
|
A12 Standard Coupler, Plain, European Design, 30 mm |
EL36A12EE |
|
A12 Standard Coupler, Plain, European Design, 36 mm, #11, 35M |
EL40A12EE |
|
A12 Standard Coupler, Plain, European Design, 40 mm |