Documents & Links
CE, ERIFLEX TD
English
EN 60947-7-1
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
TD-100-125A | 563820 | Four Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections |
TD-100-125AL | 563830 | Four Pole Distribution Block, 100/125 A, 1 Line Side & 10 Load Side Connections |
TD-100-125ALL | 563840 | Four Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections |
TD-160A | 563200 | "Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 1.97"" Dp" |
TD-160AL | 563990 | "Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 2.76"" Dp" |
TD-40A | 563740 | Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections |
TD-80-100A | 563920 | Four Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections |
TD-80-100AL | 563930 | Four Pole Distribution Block, 80/100 A, 2 Line Side & 9 Load Side Connections |
TD-80-100ALL | 563940 | Four Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections |