Skip to main content

Please Select Your Country/Language Preferences

FM Tested

CSB/CSBS/CSBU

View the full Certifications list

Documents & Links

Parts with this Certification

Part Number Article Number Description
CSB0100 "Universal Sway Brace, EG, 1"" Pipe"
CSB0125 "Universal Sway Brace, EG, 1 1/4"" Pipe"
CSB0150 "Universal Sway Brace, EG, 1 1/2"" Pipe"
CSB0200 "Universal Sway Brace, EG, 2"" Pipe"
CSB0250 "Universal Sway Brace, EG, 2 1/2"" Pipe"
CSB0300 "3"" Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized"
CSB0400 "4"" Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized"
CSB0500 "Universal Sway Brace, EG, 5"" Pipe"
CSB0600 "6"" Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized"
CSB0800 "Universal Sway Brace, EG, 8"" Pipe"
CSB1000 "Universal Sway Brace, EG, 10"" Pipe"
CSBU1 "Universal Structural Bracket, EG, 9/16"" Hole"
CSBU2 "Universal Structural Bracket, EG, 13/16"" Hole"
CSBS1A "Steel Flange Adapter Assembly for 1/4""–3/4"" Flange electrogalvanized"
CSBS3 "Adjustable I-Beam Adapter, EG, 1/4""–3/4"" Flange, 4""–8 1/2"""
CSBS4 "Adjustable I-Beam Adapter, EG, 1/4""–3/4"" Flange, 4""–14 1/2"""
CSBS5 "Adjustable I-Beam Adapter, EG, 3/4""–1 1/4"" Flange, 4""–18"""
CSBS1 "Steel Flange Adapter, EG, 1/4""–3/4"" Flange"
CSBS2 "Steel Flange Adapter, EG, 3/4""–1 1/4"" Flange"
CSB0100 Universal Sway Brace, EG, 1" Pipe
CSB0125 Universal Sway Brace, EG, 1 1/4" Pipe
CSB0150 Universal Sway Brace, EG, 1 1/2" Pipe
CSB0200 Universal Sway Brace, EG, 2" Pipe
CSB0250 Universal Sway Brace, EG, 2 1/2" Pipe
CSB0300 3" Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized
CSB0400 4" Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized
CSB0500 Universal Sway Brace, EG, 5" Pipe
CSB0600 6" Single Pipe/Conduit Rigid Universal Sway Brace, electrogalvanized
CSB0800 Universal Sway Brace, EG, 8" Pipe
CSB1000 Universal Sway Brace, EG, 10" Pipe
CSBS1 Steel Flange Adapter, EG, 1/4"–3/4" Flange
CSBS1A Steel Flange Adapter Assembly for 1/4"–3/4" Flange electrogalvanized
CSBS2 Steel Flange Adapter, EG, 3/4"–1 1/4" Flange
CSBS3 Adjustable I-Beam Adapter, EG, 1/4"–3/4" Flange, 4"–8 1/2"
CSBS4 Adjustable I-Beam Adapter, EG, 1/4"–3/4" Flange, 4"–14 1/2"
CSBS5 Adjustable I-Beam Adapter, EG, 3/4"–1 1/4" Flange, 4"–18"
CSBU1 Universal Structural Bracket, EG, 9/16" Hole
CSBU2 Universal Structural Bracket, EG, 13/16" Hole