Documents & Links
CE, ERIFLEX UD
English
EN 60947-7-1
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
UD-400J | 569200 | Jumper for Single Pole Distribution Block 400 A |
UDJUMPER | 569150 | Jumper for Single Pole Distribution Block 125-160 A |
UD-250A | 569040 | Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper |
UD-400112AL | 569252 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum |
UD-400112CU | 569052 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper |
UD-400212AL | 569251 | Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum |
UD-400212CU | 569051 | Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper |
UD-400A | 569050 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper |
UD-80A | 569010 | Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper |
UDF-250A | 569041 | Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper |
UDF-500A | 569060 | Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper |
UDJ-125A | 569020 | Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper |
UDJ-160A | 569030 | Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper |
UD-400A | 569050 | Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper |