Documents & Links
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
MFE015 | nVent CADDY Macrofix Insulated M8, 0.43"–0.59" OD, 1/4" Pipe | |
MFE019 | nVent CADDY Macrofix Insulated M8, 0.59"–0.75" OD, 3/8" Pipe | |
MFE025 | nVent CADDY Macrofix Insulated M8, 0.75"–0.98" OD, 1/2" Pipe | |
MFE031 | nVent CADDY Macrofix Insulated M8, 0.98"–1.22" OD, 3/4" Pipe | |
MFE037 | nVent CADDY Macrofix Insulated M8, 1.22"–1.46" OD, 1" Pipe | |
MFE044 | nVent CADDY Macrofix Insulated M8, 1.46"–1.73" OD, 1 1/4" Pipe | |
MFE050 | nVent CADDY Macrofix Insulated M8, 1.73"–1.97" OD, 1 1/2" Pipe | |
MFE058 | nVent CADDY Macrofix Insulated M8, 1.97"–2.28" OD | |
MFE068 | nVent CADDY Macrofix Insulated M8, 2.28"–2.68" OD, 2" Pipe |