Documents & Links
IEC 61439-1 FLEXIBAR_ADV
English,French
IEC 61439-1
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
FADV2MTC10X100 | 534058 | "Flexibar Advanced, 1,600 A, 10 Layers, 3.937"" x 0.039"", 1,974 kcmil, 6.56' long" |
FADV2MTC10X120 | 534060 | "Flexibar Advanced, 1,600 A, 10 Layers, 4.724"" x 0.039"", 2,368.8 kcmil, 6.56' lg." |
FADV2MTC10X15-5 | 534009 | "Flexibar Advanced, 400 A, 10 Layers, 0.61"" x 0.031"", 244.78 kcmil, 6.56' long" |
FADV2MTC10X20X1 | 534015 | "Flexibar Advanced, 630 A, 10 Layers, 0.787"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC10X24X1 | 534022 | "Flexibar Advanced, 800 A, 10 Layers, 0.945"" x 0.039"", 473.76 kcmil, 6.56' long" |
FADV2MTC10X32X1 | 534029 | "Flexibar Advanced, 1,000 A, 10 Layers, 1.26"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC10X40X1 | 534036 | "Flexibar Advanced, 1,000 A, 10 Layers, 1.575"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC10X50X1 | 534042 | "Flexibar Advanced, 1,250 A, 10 Layers, 1.969"" x 0.039"", 987 kcmil, 6.56' long" |
FADV2MTC10X63X1 | 534048 | "Flexibar Advanced, 1,600 A, 10 Layers, 2.48"" x 0.039"", 1,243.62 kcmil, 6.56' lg." |
FADV2MTC10X80X1 | 534053 | "Flexibar Advanced, 1,600 A, 10 Layers, 3.15"" x 0.039"", 1,579.2 kcmil, 6.56' long" |
FADV2MTC12X100 | 534059 | "Flexibar Advanced, 1,600 A, 12 Layers, 3.937"" x 0.039"", 2,368.8 kcmil, 6.56' lg." |
FADV2MTC2X15-5 | 534006 | "Flexibar Advanced, 125 A, 2 Layers, 0.61"" x 0.031"", 48.96 kcmil, 6.56' long" |
FADV2MTC2X20X1 | 534010 | "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 6.56' long" |
FADV2MTC2X24X1 | 534016 | "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 6.56' long" |
FADV2MTC2X32X1 | 534023 | "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 6.56' long" |
FADV2MTC2X40X1 | 534030 | "Flexibar Advanced, 400 A, 2 Layers, 1.575"" x 0.039"", 157.92 kcmil, 6.56' long" |
FADV2MTC3X13 | 534004 | "Flexibar Advanced, 125 A, 3 Layers, 0.512"" x 0.02"", 38.49 kcmil, 6.56' long" |
FADV2MTC3X20X1 | 534011 | "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 6.56' long" |
FADV2MTC3X24X1 | 534017 | "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 6.56' long" |
FADV2MTC3X32X1 | 534024 | "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 6.56' long" |
FADV2MTC3X40X1 | 534031 | "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC3X50X1 | 534037 | "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 6.56' long" |
FADV2MTC3X9 | 534001 | "Flexibar Advanced, 125 A, 3 Layers, 0.354"" x 0.031"", 42.64 kcmil, 6.56' long" |
FADV2MTC4X15-5 | 534007 | "Flexibar Advanced, 250 A, 4 Layers, 0.61"" x 0.031"", 97.91 kcmil, 6.56' long" |
FADV2MTC4X20X1 | 534012 | "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 6.56' long" |
FADV2MTC4X24X1 | 534018 | "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 6.56' long" |
FADV2MTC4X32X1 | 534025 | "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 6.56' long" |
FADV2MTC4X40X1 | 534032 | "Flexibar Advanced, 500 A, 4 Layers, 1.575"" x 0.039"", 315.84 kcmil, 6.56' long" |
FADV2MTC4X50X1 | 534038 | "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC4X63X1 | 534044 | "Flexibar Advanced, 800 A, 4 Layers, 2.48"" x 0.039"", 497.45 kcmil, 6.56' long" |
FADV2MTC4X80X1 | 534049 | "Flexibar Advanced, 1,000 A, 4 Layers, 3.15"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC5X100X1 | 534055 | "Flexibar Advanced, 1,250 A, 5 Layers, 3.937"" x 0.039"", 987 kcmil, 6.56' long" |
FADV2MTC5X20X1 | 534013 | "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 6.56' long" |
FADV2MTC5X24X1 | 534019 | "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC5X32X1 | 534026 | "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 6.56' long" |
FADV2MTC5X40X1 | 534033 | "Flexibar Advanced, 630 A, 5 Layers, 1.575"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC5X50X1 | 534039 | "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 6.56' long" |
FADV2MTC5X63X1 | 534045 | "Flexibar Advanced, 1,000 A, 5 Layers, 2.48"" x 0.039"", 621.81 kcmil, 6.56' long" |
FADV2MTC5X80X1 | 534050 | "Flexibar Advanced, 1,000 A, 5 Layers, 3.15"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC6X100X1 | 534056 | "Flexibar Advanced, 1,250 A, 6 Layers, 3.937"" x 0.039"", 1,184.4 kcmil, 6.56' long" |
FADV2MTC6X13 | 534005 | "Flexibar Advanced, 250 A, 6 Layers, 0.512"" x 0.02"", 76.99 kcmil, 6.56' long" |
FADV2MTC6X15-5 | 534008 | "Flexibar Advanced, 400 A, 6 Layers, 0.61"" x 0.031"", 146.87 kcmil, 6.56' long" |
FADV2MTC6X20X1 | 534014 | "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC6X24X1 | 534020 | "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 6.56' long" |
FADV2MTC6X32X1 | 534027 | "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 6.56' long" |
FADV2MTC6X40X1 | 534034 | "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 6.56' long" |
FADV2MTC6X50X1 | 534040 | "Flexibar Advanced, 1,000 A, 6 Layers, 1.969"" x 0.039"", 592.2 kcmil, 6.56' long" |
FADV2MTC6X63X1 | 534046 | "Flexibar Advanced, 1,000 A, 6 Layers, 2.48"" x 0.039"", 746.17 kcmil, 6.56' long" |
FADV2MTC6X80X1 | 534051 | "Flexibar Advanced, 1,250 A, 6 Layers, 3.15"" x 0.039"", 947.52 kcmil, 6.56' long" |
FADV2MTC6X9 | 534002 | "Flexibar Advanced, 125 A, 6 Layers, 0.354"" x 0.031"", 85.28 kcmil, 6.56' long" |
FADV2MTC8X100X1 | 534057 | "Flexibar Advanced, 1,600 A, 8 Layers, 3.937"" x 0.039"", 1,579.2 kcmil, 6.56' long" |
FADV2MTC8X24X1 | 534021 | "Flexibar Advanced, 630 A, 8 Layers, 0.945"" x 0.039"", 379.01 kcmil, 6.56' long" |
FADV2MTC8X32X1 | 534028 | "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 6.56' long" |
FADV2MTC8X40X1 | 534035 | "Flexibar Advanced, 1,000 A, 8 Layers, 1.575"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC8X50X1 | 534041 | "Flexibar Advanced, 1,000 A, 8 Layers, 1.969"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC8X6 | 534000 | "Flexibar Advanced, 125 A, 8 Layers, 0.236"" x 0.02"", 47.38 kcmil, 6.56' long" |
FADV2MTC8X63X1 | 534047 | "Flexibar Advanced, 1,250 A, 8 Layers, 2.48"" x 0.039"", 994.9 kcmil, 6.56' long" |
FADV2MTC8X80X1 | 534052 | "Flexibar Advanced, 1,600 A, 8 Layers, 3.15"" x 0.039"", 1,263.36 kcmil, 6.56' long" |
FADV2MTC9X9 | 534003 | "Flexibar Advanced, 250 A, 9 Layers, 0.354"" x 0.031"", 127.92 kcmil, 6.56' long" |
FADV3MTC2X20X1 | 534110 | "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 9.843' long" |
FADV3MTC2X24X1 | 534116 | "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 9.843' long" |
FADV3MTC2X32X1 | 534123 | "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 9.843' long" |
FADV3MTC3X20X1 | 534111 | "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 9.843' long" |
FADV3MTC3X24X1 | 534117 | "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 9.843' long" |
FADV3MTC3X32X1 | 534124 | "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 9.843' long" |
FADV3MTC3X40X1 | 534131 | "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC3X50X1 | 534137 | "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 9.843' long" |
FADV3MTC4X20X1 | 534112 | "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 9.843' long" |
FADV3MTC4X24X1 | 534118 | "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 9.843' long" |
FADV3MTC4X32X1 | 534125 | "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 9.843' long" |
FADV3MTC4X50X1 | 534138 | "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 9.843' long" |
FADV3MTC5X20X1 | 534113 | "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 9.843' long" |
FADV3MTC5X24X1 | 534119 | "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC5X32X1 | 534126 | "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 9.843' long" |
FADV3MTC5X50X1 | 534139 | "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 9.843' long" |
FADV3MTC6X20X1 | 534114 | "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC6X24X1 | 534120 | "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 9.843' long" |
FADV3MTC6X32X1 | 534127 | "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 9.843' long" |
FADV3MTC6X40X1 | 534134 | "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 9.843' long" |
FADV3MTC8X32X1 | 534128 | "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 9.843' long" |
FADV2MTC3X9 | 534001 | Flexibar Advanced, 125 A, 3 Layers, 0.354" x 0.031", 42.64 kcmil, 6.56' long |