Documents & Links
ISO 5659-2 CC11518_FADV
English
ISO 5659-2
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
IBSADV120-1030 | 534519 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 40.55""" |
IBSADV120-330 | 534514 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 12.99""" |
IBSADV120-430 | 534515 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 16.93""" |
IBSADV120-530 | 534516 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 20.87""" |
IBSADV120-630 | 534517 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 24.8""" |
IBSADV120-830 | 534518 | "IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94"" x 0.39"" x 32.68""" |
IBSADV185-1030 | 534525 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 40.55""" |
IBSADV185-330 | 534520 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 12.99""" |
IBSADV185-430 | 534521 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 16.93""" |
IBSADV185-530 | 534522 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 20.87""" |
IBSADV185-630 | 534523 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 24.8""" |
IBSADV185-830 | 534524 | "IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94"" x 0.59"" x 32.68""" |
IBSADV240-1030 | 534531 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 40.55""" |
IBSADV240-330 | 534526 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 12.99""" |
IBSADV240-430 | 534527 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 16.93""" |
IBSADV240-530 | 534528 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 20.87""" |
IBSADV240-630 | 534529 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 24.8""" |
IBSADV240-830 | 534530 | "IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26"" x 0.59"" x 32.68""" |
IBSADV25-1030 | 534506 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 40.55""" |
IBSADV25-230 | 534500 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 9.06""" |
IBSADV25-330 | 534501 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 12.99""" |
IBSADV25-430 | 534502 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 16.93""" |
IBSADV25-530 | 534503 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 20.87""" |
IBSADV25-630 | 534504 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 24.8""" |
IBSADV25-830 | 534505 | "IBS Advanced Insulated Braided Conductor, 160 A, 0.79"" x 0.07"" x 32.68""" |
IBSADV50-1030 | 534513 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55""" |
IBSADV50-230 | 534507 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06""" |
IBSADV50-330 | 534508 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99""" |
IBSADV50-430 | 534509 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93""" |
IBSADV50-530 | 534510 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87""" |
IBSADV50-630 | 534511 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8""" |
IBSADV50-830 | 534512 | "IBS Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68""" |
IBSBADV100-1030 | 534427 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 40.55""" |
IBSBADV100-230 | 534421 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 9.06""" |
IBSBADV100-330 | 534422 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 12.99""" |
IBSBADV100-430 | 534423 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 16.93""" |
IBSBADV100-530 | 534424 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 20.87""" |
IBSBADV100-630 | 534425 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 24.8""" |
IBSBADV100-830 | 534426 | "IBSB Advanced Insulated Braided Conductor, 350 A, 0.94"" x 0.2"" x 32.68""" |
IBSBADV120-1030 | 534434 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 40.55""" |
IBSBADV120-230 | 534428 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 9.06""" |
IBSBADV120-330 | 534429 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 12.99""" |
IBSBADV120-430 | 534430 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 16.93""" |
IBSBADV120-530 | 534431 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 20.87""" |
IBSBADV120-630 | 534432 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 24.8""" |
IBSBADV120-830 | 534433 | "IBSB Advanced Insulated Braided Conductor, 400 A, 1.26"" x 0.17"" x 32.68""" |
IBSBADV185-1030 | 534440 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 40.55""" |
IBSBADV185-330 | 534435 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 12.99""" |
IBSBADV185-430 | 534436 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 16.93""" |
IBSBADV185-530 | 534437 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 20.87""" |
IBSBADV185-630 | 534438 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 24.8""" |
IBSBADV185-830 | 534439 | "IBSB Advanced Insulated Braided Conductor, 500 A, 1.26"" x 0.28"" x 32.68""" |
IBSBADV240-1030 | 534446 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 40.55""" |
IBSBADV240-330 | 534441 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 12.99""" |
IBSBADV240-430 | 534442 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 16.93""" |
IBSBADV240-530 | 534443 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 20.87""" |
IBSBADV240-630 | 534444 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 24.8""" |
IBSBADV240-830 | 534445 | "IBSB Advanced Insulated Braided Conductor, 630 A, 1.26"" x 0.36"" x 32.68""" |
IBSBADV25-1030 | 534406 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 40.55""" |
IBSBADV25-230 | 534400 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 9.06""" |
IBSBADV25-330 | 534401 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 12.99""" |
IBSBADV25-430 | 534402 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 16.93""" |
IBSBADV25-530 | 534403 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 20.87""" |
IBSBADV25-630 | 534404 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 24.8""" |
IBSBADV25-830 | 534405 | "IBSB Advanced Insulated Braided Conductor, 160 A, 0.47"" x 0.11"" x 32.68""" |
IBSBADV50-1030 | 534413 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 40.55""" |
IBSBADV50-230 | 534407 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 9.06""" |
IBSBADV50-330 | 534408 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 12.99""" |
IBSBADV50-430 | 534409 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 16.93""" |
IBSBADV50-530 | 534410 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 20.87""" |
IBSBADV50-630 | 534411 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 24.8""" |
IBSBADV50-830 | 534412 | "IBSB Advanced Insulated Braided Conductor, 250 A, 0.79"" x 0.11"" x 32.68""" |
IBSBADV70-1030 | 534420 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 40.55""" |
IBSBADV70-230 | 534414 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 9.06""" |
IBSBADV70-330 | 534415 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 12.99""" |
IBSBADV70-430 | 534416 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 16.93""" |
IBSBADV70-530 | 534417 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 20.87""" |
IBSBADV70-630 | 534418 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 24.8""" |
IBSBADV70-830 | 534419 | "IBSB Advanced Insulated Braided Conductor, 300 A, 0.79"" x 0.17"" x 32.68""" |
FADV2MTC10X100 | 534058 | "Flexibar Advanced, 1,600 A, 10 Layers, 3.937"" x 0.039"", 1,974 kcmil, 6.56' long" |
FADV2MTC10X120 | 534060 | "Flexibar Advanced, 1,600 A, 10 Layers, 4.724"" x 0.039"", 2,368.8 kcmil, 6.56' lg." |
FADV2MTC10X15-5 | 534009 | "Flexibar Advanced, 400 A, 10 Layers, 0.61"" x 0.031"", 244.78 kcmil, 6.56' long" |
FADV2MTC10X20X1 | 534015 | "Flexibar Advanced, 630 A, 10 Layers, 0.787"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC10X24X1 | 534022 | "Flexibar Advanced, 800 A, 10 Layers, 0.945"" x 0.039"", 473.76 kcmil, 6.56' long" |
FADV2MTC10X32X1 | 534029 | "Flexibar Advanced, 1,000 A, 10 Layers, 1.26"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC10X40X1 | 534036 | "Flexibar Advanced, 1,000 A, 10 Layers, 1.575"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC10X50X1 | 534042 | "Flexibar Advanced, 1,250 A, 10 Layers, 1.969"" x 0.039"", 987 kcmil, 6.56' long" |
FADV2MTC10X63X1 | 534048 | "Flexibar Advanced, 1,600 A, 10 Layers, 2.48"" x 0.039"", 1,243.62 kcmil, 6.56' lg." |
FADV2MTC10X80X1 | 534053 | "Flexibar Advanced, 1,600 A, 10 Layers, 3.15"" x 0.039"", 1,579.2 kcmil, 6.56' long" |
FADV2MTC12X100 | 534059 | "Flexibar Advanced, 1,600 A, 12 Layers, 3.937"" x 0.039"", 2,368.8 kcmil, 6.56' lg." |
FADV2MTC2X15-5 | 534006 | "Flexibar Advanced, 125 A, 2 Layers, 0.61"" x 0.031"", 48.96 kcmil, 6.56' long" |
FADV2MTC2X20X1 | 534010 | "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 6.56' long" |
FADV2MTC2X24X1 | 534016 | "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 6.56' long" |
FADV2MTC2X32X1 | 534023 | "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 6.56' long" |
FADV2MTC2X40X1 | 534030 | "Flexibar Advanced, 400 A, 2 Layers, 1.575"" x 0.039"", 157.92 kcmil, 6.56' long" |
FADV2MTC3X13 | 534004 | "Flexibar Advanced, 125 A, 3 Layers, 0.512"" x 0.02"", 38.49 kcmil, 6.56' long" |
FADV2MTC3X20X1 | 534011 | "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 6.56' long" |
FADV2MTC3X24X1 | 534017 | "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 6.56' long" |
FADV2MTC3X32X1 | 534024 | "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 6.56' long" |
FADV2MTC3X40X1 | 534031 | "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC3X50X1 | 534037 | "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 6.56' long" |
FADV2MTC3X9 | 534001 | "Flexibar Advanced, 125 A, 3 Layers, 0.354"" x 0.031"", 42.64 kcmil, 6.56' long" |
FADV2MTC4X15-5 | 534007 | "Flexibar Advanced, 250 A, 4 Layers, 0.61"" x 0.031"", 97.91 kcmil, 6.56' long" |
FADV2MTC4X20X1 | 534012 | "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 6.56' long" |
FADV2MTC4X24X1 | 534018 | "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 6.56' long" |
FADV2MTC4X32X1 | 534025 | "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 6.56' long" |
FADV2MTC4X40X1 | 534032 | "Flexibar Advanced, 500 A, 4 Layers, 1.575"" x 0.039"", 315.84 kcmil, 6.56' long" |
FADV2MTC4X50X1 | 534038 | "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC4X63X1 | 534044 | "Flexibar Advanced, 800 A, 4 Layers, 2.48"" x 0.039"", 497.45 kcmil, 6.56' long" |
FADV2MTC4X80X1 | 534049 | "Flexibar Advanced, 1,000 A, 4 Layers, 3.15"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC5X100X1 | 534055 | "Flexibar Advanced, 1,250 A, 5 Layers, 3.937"" x 0.039"", 987 kcmil, 6.56' long" |
FADV2MTC5X20X1 | 534013 | "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 6.56' long" |
FADV2MTC5X24X1 | 534019 | "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC5X32X1 | 534026 | "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 6.56' long" |
FADV2MTC5X40X1 | 534033 | "Flexibar Advanced, 630 A, 5 Layers, 1.575"" x 0.039"", 394.8 kcmil, 6.56' long" |
FADV2MTC5X50X1 | 534039 | "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 6.56' long" |
FADV2MTC5X63X1 | 534045 | "Flexibar Advanced, 1,000 A, 5 Layers, 2.48"" x 0.039"", 621.81 kcmil, 6.56' long" |
FADV2MTC5X80X1 | 534050 | "Flexibar Advanced, 1,000 A, 5 Layers, 3.15"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC6X100X1 | 534056 | "Flexibar Advanced, 1,250 A, 6 Layers, 3.937"" x 0.039"", 1,184.4 kcmil, 6.56' long" |
FADV2MTC6X13 | 534005 | "Flexibar Advanced, 250 A, 6 Layers, 0.512"" x 0.02"", 76.99 kcmil, 6.56' long" |
FADV2MTC6X15-5 | 534008 | "Flexibar Advanced, 400 A, 6 Layers, 0.61"" x 0.031"", 146.87 kcmil, 6.56' long" |
FADV2MTC6X20X1 | 534014 | "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 6.56' long" |
FADV2MTC6X24X1 | 534020 | "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 6.56' long" |
FADV2MTC6X32X1 | 534027 | "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 6.56' long" |
FADV2MTC6X40X1 | 534034 | "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 6.56' long" |
FADV2MTC6X50X1 | 534040 | "Flexibar Advanced, 1,000 A, 6 Layers, 1.969"" x 0.039"", 592.2 kcmil, 6.56' long" |
FADV2MTC6X63X1 | 534046 | "Flexibar Advanced, 1,000 A, 6 Layers, 2.48"" x 0.039"", 746.17 kcmil, 6.56' long" |
FADV2MTC6X80X1 | 534051 | "Flexibar Advanced, 1,250 A, 6 Layers, 3.15"" x 0.039"", 947.52 kcmil, 6.56' long" |
FADV2MTC6X9 | 534002 | "Flexibar Advanced, 125 A, 6 Layers, 0.354"" x 0.031"", 85.28 kcmil, 6.56' long" |
FADV2MTC8X100X1 | 534057 | "Flexibar Advanced, 1,600 A, 8 Layers, 3.937"" x 0.039"", 1,579.2 kcmil, 6.56' long" |
FADV2MTC8X24X1 | 534021 | "Flexibar Advanced, 630 A, 8 Layers, 0.945"" x 0.039"", 379.01 kcmil, 6.56' long" |
FADV2MTC8X32X1 | 534028 | "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 6.56' long" |
FADV2MTC8X40X1 | 534035 | "Flexibar Advanced, 1,000 A, 8 Layers, 1.575"" x 0.039"", 631.68 kcmil, 6.56' long" |
FADV2MTC8X50X1 | 534041 | "Flexibar Advanced, 1,000 A, 8 Layers, 1.969"" x 0.039"", 789.6 kcmil, 6.56' long" |
FADV2MTC8X6 | 534000 | "Flexibar Advanced, 125 A, 8 Layers, 0.236"" x 0.02"", 47.38 kcmil, 6.56' long" |
FADV2MTC8X63X1 | 534047 | "Flexibar Advanced, 1,250 A, 8 Layers, 2.48"" x 0.039"", 994.9 kcmil, 6.56' long" |
FADV2MTC8X80X1 | 534052 | "Flexibar Advanced, 1,600 A, 8 Layers, 3.15"" x 0.039"", 1,263.36 kcmil, 6.56' long" |
FADV2MTC9X9 | 534003 | "Flexibar Advanced, 250 A, 9 Layers, 0.354"" x 0.031"", 127.92 kcmil, 6.56' long" |
FADV3MTC2X20X1 | 534110 | "Flexibar Advanced, 250 A, 2 Layers, 0.787"" x 0.039"", 78.96 kcmil, 9.843' long" |
FADV3MTC2X24X1 | 534116 | "Flexibar Advanced, 250 A, 2 Layers, 0.945"" x 0.039"", 94.75 kcmil, 9.843' long" |
FADV3MTC2X32X1 | 534123 | "Flexibar Advanced, 400 A, 2 Layers, 1.26"" x 0.039"", 126.34 kcmil, 9.843' long" |
FADV3MTC3X20X1 | 534111 | "Flexibar Advanced, 250 A, 3 Layers, 0.787"" x 0.039"", 118.44 kcmil, 9.843' long" |
FADV3MTC3X24X1 | 534117 | "Flexibar Advanced, 400 A, 3 Layers, 0.945"" x 0.039"", 142.13 kcmil, 9.843' long" |
FADV3MTC3X32X1 | 534124 | "Flexibar Advanced, 400 A, 3 Layers, 1.26"" x 0.039"", 189.5 kcmil, 9.843' long" |
FADV3MTC3X40X1 | 534131 | "Flexibar Advanced, 500 A, 3 Layers, 1.575"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC3X50X1 | 534137 | "Flexibar Advanced, 500 A, 3 Layers, 1.969"" x 0.039"", 300 kcmil, 9.843' long" |
FADV3MTC4X20X1 | 534112 | "Flexibar Advanced, 400 A, 4 Layers, 0.787"" x 0.039"", 157.92 kcmil, 9.843' long" |
FADV3MTC4X24X1 | 534118 | "Flexibar Advanced, 400 A, 4 Layers, 0.945"" x 0.039"", 189.5 kcmil, 9.843' long" |
FADV3MTC4X32X1 | 534125 | "Flexibar Advanced, 500 A, 4 Layers, 1.26"" x 0.039"", 252.67 kcmil, 9.843' long" |
FADV3MTC4X50X1 | 534138 | "Flexibar Advanced, 630 A, 4 Layers, 1.969"" x 0.039"", 394.8 kcmil, 9.843' long" |
FADV3MTC5X20X1 | 534113 | "Flexibar Advanced, 400 A, 5 Layers, 0.787"" x 0.039"", 197.4 kcmil, 9.843' long" |
FADV3MTC5X24X1 | 534119 | "Flexibar Advanced, 500 A, 5 Layers, 0.945"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC5X32X1 | 534126 | "Flexibar Advanced, 630 A, 5 Layers, 1.26"" x 0.039"", 315.84 kcmil, 9.843' long" |
FADV3MTC5X50X1 | 534139 | "Flexibar Advanced, 800 A, 5 Layers, 1.969"" x 0.039"", 493.5 kcmil, 9.843' long" |
FADV3MTC6X20X1 | 534114 | "Flexibar Advanced, 400 A, 6 Layers, 0.787"" x 0.039"", 236.88 kcmil, 9.843' long" |
FADV3MTC6X24X1 | 534120 | "Flexibar Advanced, 500 A, 6 Layers, 0.945"" x 0.039"", 284.26 kcmil, 9.843' long" |
FADV3MTC6X32X1 | 534127 | "Flexibar Advanced, 630 A, 6 Layers, 1.26"" x 0.039"", 379.01 kcmil, 9.843' long" |
FADV3MTC6X40X1 | 534134 | "Flexibar Advanced, 800 A, 6 Layers, 1.575"" x 0.039"", 473.76 kcmil, 9.843' long" |
FADV3MTC8X32X1 | 534128 | "Flexibar Advanced, 800 A, 8 Layers, 1.26"" x 0.039"", 505.34 kcmil, 9.843' long" |
FADV2MTC3X9 | 534001 | Flexibar Advanced, 125 A, 3 Layers, 0.354" x 0.031", 42.64 kcmil, 6.56' long |
IBSBADV25-230 | 534400 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06" |
IBSBADV50-630 | 534411 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |