Documents & Links
UL (IEC) AVLV2.E316390
English
UL 2885 - IEC 60754-1, IEC 60754-2, IEC 62821-1 Annex B, IEC 61034-2
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
IBSADV120-1030 | 534519 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 40.55" |
IBSADV120-330 | 534514 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 12.99" |
IBSADV120-430 | 534515 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 16.93" |
IBSADV120-530 | 534516 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 20.87" |
IBSADV120-630 | 534517 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 24.8" |
IBSADV120-830 | 534518 | IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 32.68" |
IBSADV185-1030 | 534525 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 40.55" |
IBSADV185-330 | 534520 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 12.99" |
IBSADV185-430 | 534521 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 16.93" |
IBSADV185-530 | 534522 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 20.87" |
IBSADV185-630 | 534523 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 24.8" |
IBSADV185-830 | 534524 | IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 32.68" |
IBSADV240-1030 | 534531 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 40.55" |
IBSADV240-330 | 534526 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 12.99" |
IBSADV240-430 | 534527 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 16.93" |
IBSADV240-530 | 534528 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 20.87" |
IBSADV240-630 | 534529 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 24.8" |
IBSADV240-830 | 534530 | IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 32.68" |
IBSADV25-1030 | 534506 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 40.55" |
IBSADV25-230 | 534500 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 9.06" |
IBSADV25-330 | 534501 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 12.99" |
IBSADV25-430 | 534502 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 16.93" |
IBSADV25-530 | 534503 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 20.87" |
IBSADV25-630 | 534504 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 24.8" |
IBSADV25-830 | 534505 | IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 32.68" |
IBSADV50-1030 | 534513 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 40.55" |
IBSADV50-230 | 534507 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 9.06" |
IBSADV50-330 | 534508 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 12.99" |
IBSADV50-430 | 534509 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 16.93" |
IBSADV50-530 | 534510 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 20.87" |
IBSADV50-630 | 534511 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |
IBSADV50-830 | 534512 | IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 32.68" |
IBSBADV100-1030 | 534427 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 40.55" |
IBSBADV100-230 | 534421 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 9.06" |
IBSBADV100-330 | 534422 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 12.99" |
IBSBADV100-430 | 534423 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 16.93" |
IBSBADV100-530 | 534424 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 20.87" |
IBSBADV100-630 | 534425 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 24.8" |
IBSBADV100-830 | 534426 | IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 32.68" |
IBSBADV120-1030 | 534434 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 40.55" |
IBSBADV120-230 | 534428 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 9.06" |
IBSBADV120-330 | 534429 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 12.99" |
IBSBADV120-430 | 534430 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 16.93" |
IBSBADV120-530 | 534431 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 20.87" |
IBSBADV120-630 | 534432 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 24.8" |
IBSBADV120-830 | 534433 | IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 32.68" |
IBSBADV185-1030 | 534440 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 40.55" |
IBSBADV185-330 | 534435 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 12.99" |
IBSBADV185-430 | 534436 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 16.93" |
IBSBADV185-530 | 534437 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 20.87" |
IBSBADV185-630 | 534438 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 24.8" |
IBSBADV185-830 | 534439 | IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 32.68" |
IBSBADV240-1030 | 534446 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 40.55" |
IBSBADV240-330 | 534441 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 12.99" |
IBSBADV240-430 | 534442 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 16.93" |
IBSBADV240-530 | 534443 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 20.87" |
IBSBADV240-630 | 534444 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 24.8" |
IBSBADV240-830 | 534445 | IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 32.68" |
IBSBADV25-1030 | 534406 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 40.55" |
IBSBADV25-230 | 534400 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06" |
IBSBADV25-330 | 534401 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 12.99" |
IBSBADV25-430 | 534402 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 16.93" |
IBSBADV25-530 | 534403 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 20.87" |
IBSBADV25-630 | 534404 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 24.8" |
IBSBADV25-830 | 534405 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 32.68" |
IBSBADV50-1030 | 534413 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 40.55" |
IBSBADV50-230 | 534407 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 9.06" |
IBSBADV50-330 | 534408 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 12.99" |
IBSBADV50-430 | 534409 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 16.93" |
IBSBADV50-530 | 534410 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 20.87" |
IBSBADV50-630 | 534411 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |
IBSBADV50-830 | 534412 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 32.68" |
IBSBADV70-1030 | 534420 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 40.55" |
IBSBADV70-230 | 534414 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 9.06" |
IBSBADV70-330 | 534415 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 12.99" |
IBSBADV70-430 | 534416 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 16.93" |
IBSBADV70-530 | 534417 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 20.87" |
IBSBADV70-630 | 534418 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 24.8" |
IBSBADV70-830 | 534419 | IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 32.68" |
FADV2MTC10X15-5 | 534009 | Flexibar Advanced, 400 A, 10 Layers, 0.61" x 0.031", 244.78 kcmil, 6.56' long |
FADV2MTC10X20X1 | 534015 | Flexibar Advanced, 630 A, 10 Layers, 0.787" x 0.039", 394.8 kcmil, 6.56' long |
FADV2MTC10X24X1 | 534022 | Flexibar Advanced, 800 A, 10 Layers, 0.945" x 0.039", 473.76 kcmil, 6.56' long |
FADV2MTC10X32X1 | 534029 | Flexibar Advanced, 1,000 A, 10 Layers, 1.26" x 0.039", 631.68 kcmil, 6.56' long |
FADV2MTC10X40X1 | 534036 | Flexibar Advanced, 1,000 A, 10 Layers, 1.575" x 0.039", 789.6 kcmil, 6.56' long |
FADV2MTC10X50X1 | 534042 | Flexibar Advanced, 1,250 A, 10 Layers, 1.969" x 0.039", 987 kcmil, 6.56' long |
FADV2MTC10X63X1 | 534048 | Flexibar Advanced, 1,600 A, 10 Layers, 2.48" x 0.039", 1,243.62 kcmil, 6.56' lg. |
FADV2MTC10X80X1 | 534053 | Flexibar Advanced, 1,600 A, 10 Layers, 3.15" x 0.039", 1,579.2 kcmil, 6.56' long |
FADV2MTC12X100 | 534059 | Flexibar Advanced, 1,600 A, 12 Layers, 3.937" x 0.039", 2,368.8 kcmil, 6.56' lg. |
FADV2MTC2X15-5 | 534006 | Flexibar Advanced, 125 A, 2 Layers, 0.61" x 0.031", 48.96 kcmil, 6.56' long |
FADV2MTC2X20X1 | 534010 | Flexibar Advanced, 250 A, 2 Layers, 0.787" x 0.039", 78.96 kcmil, 6.56' long |
FADV2MTC2X24X1 | 534016 | Flexibar Advanced, 250 A, 2 Layers, 0.945" x 0.039", 94.75 kcmil, 6.56' long |
FADV2MTC2X32X1 | 534023 | Flexibar Advanced, 400 A, 2 Layers, 1.26" x 0.039", 126.34 kcmil, 6.56' long |
FADV2MTC2X40X1 | 534030 | Flexibar Advanced, 400 A, 2 Layers, 1.575" x 0.039", 157.92 kcmil, 6.56' long |
FADV2MTC3X13 | 534004 | Flexibar Advanced, 125 A, 3 Layers, 0.512" x 0.02", 38.49 kcmil, 6.56' long |
FADV2MTC3X20X1 | 534011 | Flexibar Advanced, 250 A, 3 Layers, 0.787" x 0.039", 118.44 kcmil, 6.56' long |
FADV2MTC3X24X1 | 534017 | Flexibar Advanced, 400 A, 3 Layers, 0.945" x 0.039", 142.13 kcmil, 6.56' long |
FADV2MTC3X32X1 | 534024 | Flexibar Advanced, 400 A, 3 Layers, 1.26" x 0.039", 189.5 kcmil, 6.56' long |
FADV2MTC3X40X1 | 534031 | Flexibar Advanced, 500 A, 3 Layers, 1.575" x 0.039", 236.88 kcmil, 6.56' long |
FADV2MTC3X50X1 | 534037 | Flexibar Advanced, 500 A, 3 Layers, 1.969" x 0.039", 300 kcmil, 6.56' long |
FADV2MTC3X9 | 534001 | Flexibar Advanced, 125 A, 3 Layers, 0.354" x 0.031", 42.64 kcmil, 6.56' long |
FADV2MTC4X15-5 | 534007 | Flexibar Advanced, 250 A, 4 Layers, 0.61" x 0.031", 97.91 kcmil, 6.56' long |
FADV2MTC4X20X1 | 534012 | Flexibar Advanced, 400 A, 4 Layers, 0.787" x 0.039", 157.92 kcmil, 6.56' long |
FADV2MTC4X24X1 | 534018 | Flexibar Advanced, 400 A, 4 Layers, 0.945" x 0.039", 189.5 kcmil, 6.56' long |
FADV2MTC4X32X1 | 534025 | Flexibar Advanced, 500 A, 4 Layers, 1.26" x 0.039", 252.67 kcmil, 6.56' long |
FADV2MTC4X40X1 | 534032 | Flexibar Advanced, 500 A, 4 Layers, 1.575" x 0.039", 315.84 kcmil, 6.56' long |
FADV2MTC4X50X1 | 534038 | Flexibar Advanced, 630 A, 4 Layers, 1.969" x 0.039", 394.8 kcmil, 6.56' long |
FADV2MTC4X63X1 | 534044 | Flexibar Advanced, 800 A, 4 Layers, 2.48" x 0.039", 497.45 kcmil, 6.56' long |
FADV2MTC4X80X1 | 534049 | Flexibar Advanced, 1,000 A, 4 Layers, 3.15" x 0.039", 631.68 kcmil, 6.56' long |
FADV2MTC5X100X1 | 534055 | Flexibar Advanced, 1,250 A, 5 Layers, 3.937" x 0.039", 987 kcmil, 6.56' long |
FADV2MTC5X20X1 | 534013 | Flexibar Advanced, 400 A, 5 Layers, 0.787" x 0.039", 197.4 kcmil, 6.56' long |
FADV2MTC5X24X1 | 534019 | Flexibar Advanced, 500 A, 5 Layers, 0.945" x 0.039", 236.88 kcmil, 6.56' long |
FADV2MTC5X32X1 | 534026 | Flexibar Advanced, 630 A, 5 Layers, 1.26" x 0.039", 315.84 kcmil, 6.56' long |
FADV2MTC5X40X1 | 534033 | Flexibar Advanced, 630 A, 5 Layers, 1.575" x 0.039", 394.8 kcmil, 6.56' long |
FADV2MTC5X50X1 | 534039 | Flexibar Advanced, 800 A, 5 Layers, 1.969" x 0.039", 493.5 kcmil, 6.56' long |
FADV2MTC5X63X1 | 534045 | Flexibar Advanced, 1,000 A, 5 Layers, 2.48" x 0.039", 621.81 kcmil, 6.56' long |
FADV2MTC5X80X1 | 534050 | Flexibar Advanced, 1,000 A, 5 Layers, 3.15" x 0.039", 789.6 kcmil, 6.56' long |
FADV2MTC6X100X1 | 534056 | Flexibar Advanced, 1,250 A, 6 Layers, 3.937" x 0.039", 1,184.4 kcmil, 6.56' long |
FADV2MTC6X13 | 534005 | Flexibar Advanced, 250 A, 6 Layers, 0.512" x 0.02", 76.99 kcmil, 6.56' long |
FADV2MTC6X15-5 | 534008 | Flexibar Advanced, 400 A, 6 Layers, 0.61" x 0.031", 146.87 kcmil, 6.56' long |
FADV2MTC6X20X1 | 534014 | Flexibar Advanced, 400 A, 6 Layers, 0.787" x 0.039", 236.88 kcmil, 6.56' long |
FADV2MTC6X24X1 | 534020 | Flexibar Advanced, 500 A, 6 Layers, 0.945" x 0.039", 284.26 kcmil, 6.56' long |
FADV2MTC6X32X1 | 534027 | Flexibar Advanced, 630 A, 6 Layers, 1.26" x 0.039", 379.01 kcmil, 6.56' long |
FADV2MTC6X40X1 | 534034 | Flexibar Advanced, 800 A, 6 Layers, 1.575" x 0.039", 473.76 kcmil, 6.56' long |
FADV2MTC6X50X1 | 534040 | Flexibar Advanced, 1,000 A, 6 Layers, 1.969" x 0.039", 592.2 kcmil, 6.56' long |
FADV2MTC6X63X1 | 534046 | Flexibar Advanced, 1,000 A, 6 Layers, 2.48" x 0.039", 746.17 kcmil, 6.56' long |
FADV2MTC6X80X1 | 534051 | Flexibar Advanced, 1,250 A, 6 Layers, 3.15" x 0.039", 947.52 kcmil, 6.56' long |
FADV2MTC6X9 | 534002 | Flexibar Advanced, 125 A, 6 Layers, 0.354" x 0.031", 85.28 kcmil, 6.56' long |
FADV2MTC8X100X1 | 534057 | Flexibar Advanced, 1,600 A, 8 Layers, 3.937" x 0.039", 1,579.2 kcmil, 6.56' long |
FADV2MTC8X24X1 | 534021 | Flexibar Advanced, 630 A, 8 Layers, 0.945" x 0.039", 379.01 kcmil, 6.56' long |
FADV2MTC8X32X1 | 534028 | Flexibar Advanced, 800 A, 8 Layers, 1.26" x 0.039", 505.34 kcmil, 6.56' long |
FADV2MTC8X40X1 | 534035 | Flexibar Advanced, 1,000 A, 8 Layers, 1.575" x 0.039", 631.68 kcmil, 6.56' long |
FADV2MTC8X50X1 | 534041 | Flexibar Advanced, 1,000 A, 8 Layers, 1.969" x 0.039", 789.6 kcmil, 6.56' long |
FADV2MTC8X6 | 534000 | Flexibar Advanced, 125 A, 8 Layers, 0.236" x 0.02", 47.38 kcmil, 6.56' long |
FADV2MTC8X63X1 | 534047 | Flexibar Advanced, 1,250 A, 8 Layers, 2.48" x 0.039", 994.9 kcmil, 6.56' long |
FADV2MTC8X80X1 | 534052 | Flexibar Advanced, 1,600 A, 8 Layers, 3.15" x 0.039", 1,263.36 kcmil, 6.56' long |
FADV2MTC9X9 | 534003 | Flexibar Advanced, 250 A, 9 Layers, 0.354" x 0.031", 127.92 kcmil, 6.56' long |
FADV3MTC2X20X1 | 534110 | Flexibar Advanced, 250 A, 2 Layers, 0.787" x 0.039", 78.96 kcmil, 9.843' long |
FADV3MTC2X24X1 | 534116 | Flexibar Advanced, 250 A, 2 Layers, 0.945" x 0.039", 94.75 kcmil, 9.843' long |
FADV3MTC2X32X1 | 534123 | Flexibar Advanced, 400 A, 2 Layers, 1.26" x 0.039", 126.34 kcmil, 9.843' long |
FADV3MTC3X20X1 | 534111 | Flexibar Advanced, 250 A, 3 Layers, 0.787" x 0.039", 118.44 kcmil, 9.843' long |
FADV3MTC3X24X1 | 534117 | Flexibar Advanced, 400 A, 3 Layers, 0.945" x 0.039", 142.13 kcmil, 9.843' long |
FADV3MTC3X32X1 | 534124 | Flexibar Advanced, 400 A, 3 Layers, 1.26" x 0.039", 189.5 kcmil, 9.843' long |
FADV3MTC3X40X1 | 534131 | Flexibar Advanced, 500 A, 3 Layers, 1.575" x 0.039", 236.88 kcmil, 9.843' long |
FADV3MTC3X50X1 | 534137 | Flexibar Advanced, 500 A, 3 Layers, 1.969" x 0.039", 300 kcmil, 9.843' long |
FADV3MTC4X20X1 | 534112 | Flexibar Advanced, 400 A, 4 Layers, 0.787" x 0.039", 157.92 kcmil, 9.843' long |
FADV3MTC4X24X1 | 534118 | Flexibar Advanced, 400 A, 4 Layers, 0.945" x 0.039", 189.5 kcmil, 9.843' long |
FADV3MTC4X32X1 | 534125 | Flexibar Advanced, 500 A, 4 Layers, 1.26" x 0.039", 252.67 kcmil, 9.843' long |
FADV3MTC4X50X1 | 534138 | Flexibar Advanced, 630 A, 4 Layers, 1.969" x 0.039", 394.8 kcmil, 9.843' long |
FADV3MTC5X20X1 | 534113 | Flexibar Advanced, 400 A, 5 Layers, 0.787" x 0.039", 197.4 kcmil, 9.843' long |
FADV3MTC5X24X1 | 534119 | Flexibar Advanced, 500 A, 5 Layers, 0.945" x 0.039", 236.88 kcmil, 9.843' long |
FADV3MTC5X32X1 | 534126 | Flexibar Advanced, 630 A, 5 Layers, 1.26" x 0.039", 315.84 kcmil, 9.843' long |
FADV3MTC5X50X1 | 534139 | Flexibar Advanced, 800 A, 5 Layers, 1.969" x 0.039", 493.5 kcmil, 9.843' long |
FADV3MTC6X20X1 | 534114 | Flexibar Advanced, 400 A, 6 Layers, 0.787" x 0.039", 236.88 kcmil, 9.843' long |
FADV3MTC6X24X1 | 534120 | Flexibar Advanced, 500 A, 6 Layers, 0.945" x 0.039", 284.26 kcmil, 9.843' long |
FADV3MTC6X32X1 | 534127 | Flexibar Advanced, 630 A, 6 Layers, 1.26" x 0.039", 379.01 kcmil, 9.843' long |
FADV3MTC6X40X1 | 534134 | Flexibar Advanced, 800 A, 6 Layers, 1.575" x 0.039", 473.76 kcmil, 9.843' long |
FADV3MTC8X32X1 | 534128 | Flexibar Advanced, 800 A, 8 Layers, 1.26" x 0.039", 505.34 kcmil, 9.843' long |
FADV2MTC3X9 | 534001 | Flexibar Advanced, 125 A, 3 Layers, 0.354" x 0.031", 42.64 kcmil, 6.56' long |
IBSBADV25-230 | 534400 | IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06" |
IBSBADV50-630 | 534411 | IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8" |