Documents & Links
VDE 40046924 EDT2
German
DIN EN 61643-11 (VDE 0675-6-11):2019-03; EN 61643-11:2012+A11:2018 IEC 61643-11:2011
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
EDT215010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 120 V Un | |
EDT230010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 240 V Un | |
EDT235010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 277 V Un | |
EDT248010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 400 V Un | |
EDT255010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 400 V Un | |
EDT275010R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 600 V Un | |
EDT27510R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 60 V Un | |
EDT215020R | EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode, 120 V Un | |
EDT230020R | EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode, 240 V Un | |
EDT235020R | EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode, 277 V Un | |
EDT255020R | EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode, 400 V Un | |
EDT215040R | EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode, 120 V Un | |
EDT230040R | EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode, 240 V Un | |
EDT235040R | EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode, 277 V Un | |
EDT248040R | EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode, 400 V Un | |
EDT230031R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+1 Mode, 240 V Un | |
EDT215030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 120 V Un | |
EDT230030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 240 V Un | |
EDT235030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 277 V Un | |
EDT248030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 400 V Un | |
EDT255030R | EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode, 400 V Un | |
EDT230011R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+1 Mode, 240 V Un | |
EDT27511R | EDT2 Enhanced DIN Rail Surge Protection Class II, 1+1 Mode, 60 V Un | |
EDT2150M | EDT2 DIN Rail Surge Protection Replacement Module, 120 V Un, 150 V | |
EDT2300M | EDT2 DIN Rail Surge Protection Replacement Module, 240 V Un, 300 V | |
EDT2350M | EDT2 DIN Rail Surge Protection Replacement Module, 277 V Un, 350 V | |
EDT2480M | EDT2 DIN Rail Surge Protection Replacement Module, 400 V Un, 480 V | |
EDT2550M | EDT2 DIN Rail Surge Protection Replacement Module, 400 V Un, 550 V | |
EDT275M | EDT2 DIN Rail Surge Protection Replacement Module, 60 V Un, 75 V | |
EDT215020R | EDT2 Enhanced DIN Rail Surge Protection Class II, 2+0 Mode, 120 V Un |