Part Number |
Article Number |
Description |
MFD015 |
|
"nVent CADDY Macrofix Insulated M8/M10, 0.43""–0.59"" OD, 1/4"" Pipe" |
MFD019 |
|
"nVent CADDY Macrofix Insulated M8/M10, 0.59""–0.75"" OD, 3/8"" Pipe" |
MFD025 |
|
"nVent CADDY Macrofix Insulated M8/M10, 0.75""–0.98"" OD, 1/2"" Pipe" |
MFD031 |
|
"nVent CADDY Macrofix Insulated M8/M10, 0.98""–1.22"" OD, 3/4"" Pipe" |
MFD037 |
|
"nVent CADDY Macrofix Insulated M8/M10, 1.22""–1.46"" OD, 1"" Pipe" |
MFD044 |
|
"nVent CADDY Macrofix Insulated M8/M10, 1.46""–1.73"" OD, 1 1/4"" Pipe" |
MFD050 |
|
"nVent CADDY Macrofix Insulated M8/M10, 1.73""–1.97"" OD, 1 1/2"" Pipe" |
MFD058 |
|
"nVent CADDY Macrofix Insulated M8/M10, 1.97""–2.28"" OD" |
MFD068 |
|
"nVent CADDY Macrofix Insulated M8/M10, 2.28""–2.68"" OD, 2"" Pipe" |
MFD078 |
|
"nVent CADDY Macrofix Insulated M8/M10, 2.68""–3.07"" OD, 2 1/2"" Pipe" |
MFD088 |
|
"nVent CADDY Macrofix Insulated M8/M10, 3.07""–3.46"" OD" |
MFD098 |
|
"nVent CADDY Macrofix Insulated M8/M10, 3.46""–3.86"" OD, 3"" Pipe" |
MFD108 |
|
"nVent CADDY Macrofix Insulated M8/M10, 3.86""–4.25"" OD, 3 1/2"" Pipe" |
MFD118 |
|
"nVent CADDY Macrofix Insulated M8/M10, 4.25""–4.65"" OD, 4"" Pipe" |
MFD128 |
|
"nVent CADDY Macrofix Insulated M8/M10, 4.65""–5.04"" OD" |
MFD138 |
|
"nVent CADDY Macrofix Insulated M8/M10, 5.04""–5.43"" OD" |
MFD148 |
|
"nVent CADDY Macrofix Insulated M8/M10, 5.43""–5.83"" OD, 5"" Pipe" |
MFD160 |
|
"nVent CADDY Macrofix Insulated M8/M10, 5.91""–6.3"" OD" |
MFD170 |
|
"nVent CADDY Macrofix Insulated M8/M10, 6.3""–6.69"" OD, 6"" Pipe" |
MFD200 |
|
"nVent CADDY Macrofix Insulated M8/M10, 7.48""–7.87"" OD" |
MFD215 |
|
"nVent CADDY Macrofix Insulated M8/M10, 8.07""–8.46"" OD" |
MFD225 |
|
"nVent CADDY Macrofix Insulated M8/M10, 8.46""–8.86"" OD, 8"" Pipe" |
MFD250 |
|
"nVent CADDY Macrofix Insulated M8/M10, 9.41""–9.84"" OD" |
MFD275 |
|
"nVent CADDY Macrofix Insulated M8/M10, 10.43""–10.83"" OD, 10"" Pipe" |
MFD319 |
|
"nVent CADDY Macrofix Insulated M8/M10, 12.17""–12.56"" OD" |