Documents & Links
DIN 4102-12 abP P-3117/339/14-MPA BS
German
DIN 4102-12
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
CAT16HP | "Cat HP J-hook, pre-galvanized, 1"" dia" | |
CAT48HP | "Cat HP J-hook, pre-galvanized, 3"" dia" | |
CAT64HP | "Cat HP J-hook, pre-galvanized, 4"" dia" | |
CATHP24SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/8""–1/4"" Flange" | |
CATHP58SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 5/16""–1/2"" Flange" | |
CATHPA4 | "nVent CADDY Cat HP J-Hook Angle Bracket, 1/4"" Hole" | |
CATHPA6 | "nVent CADDY Cat HP J-Hook Angle Bracket, 3/8"" Hole" | |
CATHPAN | "nVent CADDY Cat HP J-Hook Angle Bracket, 3/16"" Hole" | |
CATHPBCB | "nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8""–1/2"" Flange" | |
CATHP24 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 1/8""–1/4"" Flange" | |
CATHP58 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 5/16""–1/2"" Flange" | |
CATHP912 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 1/2""–3/4"" Flange" | |
CATHPTM | nVent CADDY Cat HP J-Hook Tree Mount Bracket | |
CAT16HP24 | "Cat HP 1"" J-hook with hammer-on flange clip swivel 1/8""–1/4"" flange" | |
CAT16HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1"" dia, 5/16""–1/2"" Flange" | |
CAT16HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1"" dia, 1/2""–3/4"" Flange" | |
CAT32HP24 | "Cat HP 2"" J-hook with hammer-on flange clip, swivel 1/8""–1/4"" flange" | |
CAT32HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 2"" dia, 5/16""–1/2"" Flange" | |
CAT32HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 2"" dia, 1/2""–3/4"" Flange" | |
CAT48HP24 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 1/8""–1/4"" Flange" | |
CAT48HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 5/16""–1/2"" Flange" | |
CAT48HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 1/2""–3/4"" Flange" | |
CAT64HP24 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 1/8""–1/4"" Flange" | |
CAT64HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 5/16""–1/2"" Flange" | |
CAT64HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 1/2""–3/4"" Flange" | |
CAT16HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 1"" dia, 1/2"" Max Flange" | |
CAT32HPBCB | "Cat HP J-hook with BC beam clamp, swivel, 2"" dia, 1/2"" max flange" | |
CAT48HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 3"" dia, 1/2"" Max Flange" | |
CAT64HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 4"" dia, 1/2"" Max Flange" | |
CAT16HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 1"" dia, 1/4"" Hole" | |
CAT32HPAB | "Cat HP J-hook with angle bracket, 2"" dia, 1/4"" hole" | |
CAT48HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 3"" dia, 1/4"" Hole" | |
CAT64HPAB | "Cat HP J-hook with angle bracket, 4"" dia, 1/4"" hole" | |
CAT16HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1"" dia, 3/16"" Hole" | |
CAT32HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 3/8"" Hole" | |
CAT48HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 3/8"" Hole" | |
CAT64HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 3/8"" Hole" | |
CAT16HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1"" dia, 1/2"" Max Flange" | |
CAT32HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 2"" dia, 1/2"" Max Flange" | |
CAT48HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 3"" dia, 1/2"" Max Flange" | |
CAT64HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 4"" dia, 1/2"" Max Flange" | |
CAT16HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 1/8""–1/4"" Flange" | |
CAT16HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 5/16""–1/2"" Flange" | |
CAT16HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 1/2""–3/4"" Flange" | |
CAT32HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 1/8""–1/4"" Flange" | |
CAT32HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 5/16""–1/2"" Flange" | |
CAT32HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 1/2""–3/4"" Flange" | |
CAT48HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 1/8""–1/4"" Flange" | |
CAT48HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 5/16""–1/2"" Flange" | |
CAT48HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 1/2""–3/4"" Flange" | |
CAT64HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 1/8""–1/4"" Flange" | |
CAT64HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 5/16""–1/2"" Flange" | |
CAT64HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 1/2""–3/4"" Flange" | |
CATHP912SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/2""–3/4"" Flange" | |
CATHPBC200B | "nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8""–5/8"" Flange" | |
CAT32HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 3/16"" Hole" | |
CAT32HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 1/4"" Hole" | |
CAT48HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 3/16"" Hole" | |
CAT48HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 1/4"" Hole" | |
CAT64HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 3/16"" Hole" | |
CAT64HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 1/4"" Hole" | |
CAT16HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1"" dia, 5/16""–1/2"" Flange" | |
CAT16HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 1"" dia, 1/2"" Max Flange" | |
CAT16HP | "Cat HP J-hook, pre-galvanized, 1"" dia" | |
CAT16HP24 | "Cat HP 1"" J-hook with hammer-on flange clip swivel 1/8""–1/4"" flange" | |
CAT16HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 1/8""–1/4"" Flange" | |
CAT16HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 5/16""–1/2"" Flange" | |
CAT16HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 1"" dia, 1/2""–3/4"" Flange" | |
CAT16HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 1"" dia, 1/2""–3/4"" Flange" | |
CAT16HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 1"" dia, 1/4"" Hole" | |
CAT16HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 1"" dia, 3/16"" Hole" | |
CAT16HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 1"" dia, 1/2"" Max Flange" | |
CAT32HP24 | "Cat HP 2"" J-hook with hammer-on flange clip, swivel 1/8""–1/4"" flange" | |
CAT32HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 1/8""–1/4"" Flange" | |
CAT32HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 2"" dia, 5/16""–1/2"" Flange" | |
CAT32HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 5/16""–1/2"" Flange" | |
CAT32HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 2"" dia, 1/2""–3/4"" Flange" | |
CAT32HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 2"" dia, 1/2""–3/4"" Flange" | |
CAT32HPAB | "Cat HP J-hook with angle bracket, 2"" dia, 1/4"" hole" | |
CAT32HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 3/16"" Hole" | |
CAT32HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 1/4"" Hole" | |
CAT32HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 2"" dia, 3/8"" Hole" | |
CAT32HPBCB | "Cat HP J-hook with BC beam clamp, swivel, 2"" dia, 1/2"" max flange" | |
CAT32HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 2"" dia, 1/2"" Max Flange" | |
CAT64HP | "Cat HP J-hook, pre-galvanized, 4"" dia" | |
CAT48HP | "Cat HP J-hook, pre-galvanized, 3"" dia" | |
CAT48HP24 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 1/8""–1/4"" Flange" | |
CAT48HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 1/8""–1/4"" Flange" | |
CAT48HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 5/16""–1/2"" Flange" | |
CAT48HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 5/16""–1/2"" Flange" | |
CAT48HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 3"" dia, 1/2""–3/4"" Flange" | |
CAT48HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 3"" dia, 1/2""–3/4"" Flange" | |
CAT48HPAB | "nVent CADDY Cat HP J-Hook with Angle Bracket, 3"" dia, 1/4"" Hole" | |
CAT48HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 3/16"" Hole" | |
CAT48HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 1/4"" Hole" | |
CAT48HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 3"" dia, 3/8"" Hole" | |
CAT48HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 3"" dia, 1/2"" Max Flange" | |
CAT48HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 3"" dia, 1/2"" Max Flange" | |
CAT64HP24 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 1/8""–1/4"" Flange" | |
CAT64HP24SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 1/8""–1/4"" Flange" | |
CAT64HP58 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 5/16""–1/2"" Flange" | |
CAT64HP58SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 5/16""–1/2"" Flange" | |
CAT64HP912 | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 4"" dia, 1/2""–3/4"" Flange" | |
CAT64HP912SM | "nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, 4"" dia, 1/2""–3/4"" Flange" | |
CAT64HPAB | "Cat HP J-hook with angle bracket, 4"" dia, 1/4"" hole" | |
CAT64HPAFAB3 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 3/16"" Hole" | |
CAT64HPAFAB4 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 1/4"" Hole" | |
CAT64HPAFAB6 | "nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket, 4"" dia, 3/8"" Hole" | |
CAT64HPBCB | "nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel, 4"" dia, 1/2"" Max Flange" | |
CAT64HPBC200B | "nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 4"" dia, 1/2"" Max Flange" | |
CATHP24 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 1/8""–1/4"" Flange" | |
CATHP24SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/8""–1/4"" Flange" | |
CATHP58 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 5/16""–1/2"" Flange" | |
CATHP58SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 5/16""–1/2"" Flange" | |
CATHP912 | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, Swivel, 1/2""–3/4"" Flange" | |
CATHP912SM | "nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/2""–3/4"" Flange" | |
CATHPA4 | "nVent CADDY Cat HP J-Hook Angle Bracket, 1/4"" Hole" | |
CATHPA6 | "nVent CADDY Cat HP J-Hook Angle Bracket, 3/8"" Hole" | |
CATHPAN | "nVent CADDY Cat HP J-Hook Angle Bracket, 3/16"" Hole" | |
CATHPBCB | "nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, Swivel, 1/8""–1/2"" Flange" | |
CATHPBC200B | "nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8""–5/8"" Flange" | |
CATHPTM | nVent CADDY Cat HP J-Hook Tree Mount Bracket | |
CAT32HP | "Cat HP J-hook, pre-galvanized, 2"" dia" | |
CAT32HP | "Cat HP J-hook, pre-galvanized, 2"" dia" |