Skip to main content

Please Select Your Country/Language Preferences

RTA

R1011-2-HLG-MS-0066

View the full Certifications list

Parts with this Certification

Part Number Article Number Description
EL25P9N P9 Position Coupler, Plain, 25 mm, #8, 25M
EL32P9N P9 Position Coupler, Plain, 32 mm, #10
EL25A2N A2 Standard Coupler, Plain, 25 mm, #8, 25M
EL32A2N A2 Standard Coupler, Plain, 32 mm, #10