Documents & Links
ITB
Polish
DoC KOT-2018-0396
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
MFD015 | "nVent CADDY Macrofix Insulated M8/M10, 0.43""–0.59"" OD, 1/4"" Pipe" | |
MFD019 | "nVent CADDY Macrofix Insulated M8/M10, 0.59""–0.75"" OD, 3/8"" Pipe" | |
MFD025 | "nVent CADDY Macrofix Insulated M8/M10, 0.75""–0.98"" OD, 1/2"" Pipe" | |
MFD031 | "nVent CADDY Macrofix Insulated M8/M10, 0.98""–1.22"" OD, 3/4"" Pipe" | |
MFD037 | "nVent CADDY Macrofix Insulated M8/M10, 1.22""–1.46"" OD, 1"" Pipe" | |
MFD044 | "nVent CADDY Macrofix Insulated M8/M10, 1.46""–1.73"" OD, 1 1/4"" Pipe" | |
MFD050 | "nVent CADDY Macrofix Insulated M8/M10, 1.73""–1.97"" OD, 1 1/2"" Pipe" | |
MFD058 | "nVent CADDY Macrofix Insulated M8/M10, 1.97""–2.28"" OD" | |
MFD068 | "nVent CADDY Macrofix Insulated M8/M10, 2.28""–2.68"" OD, 2"" Pipe" | |
MFD078 | "nVent CADDY Macrofix Insulated M8/M10, 2.68""–3.07"" OD, 2 1/2"" Pipe" | |
MFD088 | "nVent CADDY Macrofix Insulated M8/M10, 3.07""–3.46"" OD" | |
MFD098 | "nVent CADDY Macrofix Insulated M8/M10, 3.46""–3.86"" OD, 3"" Pipe" | |
MFD108 | "nVent CADDY Macrofix Insulated M8/M10, 3.86""–4.25"" OD, 3 1/2"" Pipe" | |
MFD118 | "nVent CADDY Macrofix Insulated M8/M10, 4.25""–4.65"" OD, 4"" Pipe" | |
MFD128 | "nVent CADDY Macrofix Insulated M8/M10, 4.65""–5.04"" OD" | |
MFD138 | "nVent CADDY Macrofix Insulated M8/M10, 5.04""–5.43"" OD" | |
MFD148 | "nVent CADDY Macrofix Insulated M8/M10, 5.43""–5.83"" OD, 5"" Pipe" | |
MFD160 | "nVent CADDY Macrofix Insulated M8/M10, 5.91""–6.3"" OD" | |
MFD170 | "nVent CADDY Macrofix Insulated M8/M10, 6.3""–6.69"" OD, 6"" Pipe" | |
MFD200 | "nVent CADDY Macrofix Insulated M8/M10, 7.48""–7.87"" OD" | |
MFD215 | "nVent CADDY Macrofix Insulated M8/M10, 8.07""–8.46"" OD" | |
MFD225 | "nVent CADDY Macrofix Insulated M8/M10, 8.46""–8.86"" OD, 8"" Pipe" | |
MFD250 | "nVent CADDY Macrofix Insulated M8/M10, 9.41""–9.84"" OD" | |
MFD275 | "nVent CADDY Macrofix Insulated M8/M10, 10.43""–10.83"" OD, 10"" Pipe" | |
MFD319 | "nVent CADDY Macrofix Insulated M8/M10, 12.17""–12.56"" OD" | |
MFN019EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 0.59""–0.75"" OD, 3/8"" Pipe" | |
MFN023EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 0.75""–0.91"" OD, 1/2"" Pipe" | |
MFN029EG | "Macrofix Non-Insulated M8/M10, 0.91""–1.14"" OD, 3/4"" Pipe" | |
MFN035EG | "Macrofix Non-Insulated M8/M10, 1.14""–1.38"" OD, 1"" Pipe" | |
MFN041EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 1.38""–1.61"" OD" | |
MFN048EG | "Macrofix Non-Insulated M8/M10, 1.61""–1.89"" OD, 1 1/4"" Pipe" | |
MFN054EG | "Macrofix Non-Insulated M8/M10, 1.89""–2.13"" OD, 1 1/2"" Pipe" | |
MFN062EG | "Macrofix Non-Insulated M8/M10, 2.13""–2.44"" OD, 2"" Pipe" | |
MFN072EG | "Macrofix Non-Insulated M8/M10, 2.44""–2.83"" OD" | |
MFN083EG | "Macrofix Non-Insulated M8/M10, 2.87""–3.27"" OD, 2 1/2"" Pipe" | |
MFN093EG | "Macrofix Non-Insulated M8/M10, 3.27""–3.66"" OD, 3"" Pipe" | |
MFN103EG | "Macrofix Non-Insulated M8/M10, 3.66""–4.06"" OD, 3 1/2"" Pipe" | |
MFN113EG | "Macrofix Non-Insulated M8/M10, 4.06""–4.45"" OD" | |
MFN123EG | "Macrofix Non-Insulated M8/M10, 4.45""–4.84"" OD, 4"" Pipe" | |
MFN133EG | "Macrofix Non-Insulated M8/M10, 4.84""–5.24"" OD" | |
MFN143EG | "Macrofix Non-Insulated M8/M10, 5.24""–5.63"" OD, 5"" Pipe" | |
MFN153EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 5.63""–6.02"" OD" | |
MFN165EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 6.1""–6.5"" OD" | |
MFN175EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 6.5""–6.89"" OD, 6"" Pipe" | |
MFN205EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 7.68""–8.07"" OD" | |
MFN220EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 8.27""–8.66"" OD, 8"" Pipe" | |
MFN230EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 8.66""–9.06"" OD" | |
MFN255EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 9.61""–10.04"" OD" | |
MFN280EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 10.63""–11.02"" OD, 10"" Pipe" | |
MFN324EG | "nVent CADDY Macrofix Non-Insulated M8/M10, 12.36""–12.76"" OD, 12"" Pipe" | |
MFE015 | "nVent CADDY Macrofix Insulated M8, 0.43""–0.59"" OD, 1/4"" Pipe" | |
MFE019 | "nVent CADDY Macrofix Insulated M8, 0.59""–0.75"" OD, 3/8"" Pipe" | |
MFE025 | "nVent CADDY Macrofix Insulated M8, 0.75""–0.98"" OD, 1/2"" Pipe" | |
MFE031 | "nVent CADDY Macrofix Insulated M8, 0.98""–1.22"" OD, 3/4"" Pipe" | |
MFE037 | "nVent CADDY Macrofix Insulated M8, 1.22""–1.46"" OD, 1"" Pipe" | |
MFE044 | "nVent CADDY Macrofix Insulated M8, 1.46""–1.73"" OD, 1 1/4"" Pipe" | |
MFE050 | "nVent CADDY Macrofix Insulated M8, 1.73""–1.97"" OD, 1 1/2"" Pipe" | |
MFE058 | "nVent CADDY Macrofix Insulated M8, 1.97""–2.28"" OD" | |
MFE068 | "nVent CADDY Macrofix Insulated M8, 2.28""–2.68"" OD, 2"" Pipe" | |
MFD015S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.43""–0.59"" OD, 1/4"" Pipe" | |
MFD019S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.59""–0.75"" OD, 3/8"" Pipe" | |
MFD025S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.75""–0.98"" OD, 1/2"" Pipe" | |
MFD031S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.98""–1.22"" OD, 3/4"" Pipe" | |
MFD037S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.22""–1.46"" OD, 1"" Pipe" | |
MFD044S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.46""–1.73"" OD, 1 1/4"" Pipe" | |
MFD050S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.73""–1.97"" OD, 1 1/2"" Pipe" | |
MFD058S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 1.97""–2.28"" OD" | |
MFD068S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 2.28""–2.68"" OD, 2"" Pipe" | |
MFD078S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 2.68""–3.07"" OD, 2 1/2"" Pipe" | |
MFD088S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.07""–3.46"" OD" | |
MFD098S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.46""–3.86"" OD, 3"" Pipe" | |
MFD108S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 3.86""–0.39"" OD, 3 1/2"" Pipe" | |
MFD118S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.39""–0.43"" OD, 4"" Pipe" | |
MFD128S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.43""–0.47"" OD" | |
MFD138S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 0.47""–0.51"" OD" | |
MFD148S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.43""–5.83"" OD, 5"" Pipe" | |
MFD160S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 5.91""–6.3"" OD" | |
MFD170S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 6.3""–6.69"" OD, 6"" Pipe" | |
MFD200S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 7.48""–7.87"" OD" | |
MFD215S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 8.07""–8.46"" OD" | |
MFD225S6 | "nVent CADDY Macrofix Insulated M8/M10, Stainless Steel, 8.46""–8.86"" OD, 8"" Pipe" | |
MFN019S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.59""–0.75"" OD, 3/8"" Pipe" | |
MFN023S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.75""–0.91"" OD, 1/2"" Pipe" | |
MFN029S6 | "Macrofix Non-Insulated M8/M10, Stainless Steel, 0.91""–1.14"", 3/4"" Pipe" | |
MFN035S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.14""–1.38"" OD, 1"" Pipe" | |
MFN041S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.38""–1.61"" OD" | |
MFN048S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.61""–1.89"" OD, 1 1/4"" Pipe" | |
MFN054S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.89""–2.13"" OD, 1 1/2"" Pipe" | |
MFN062S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.13""–2.44"" OD, 2"" Pipe" | |
MFN072S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.44""–2.83"" OD" | |
MFN083S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.87""–3.27"" OD, 2 1/2"" Pipe" | |
MFN093S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.27""–3.66"" OD, 3"" Pipe" | |
MFN103S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.66""–4.06"" OD, 3 1/2"" Pipe" | |
MFN113S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.06""–4.45"" OD" | |
MFN123S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.45""–4.84"" OD, 4"" Pipe" | |
MFN133S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.84""–5.24"" OD" | |
MFN143S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.24""–5.63"" OD, 5"" Pipe" | |
MFN153S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.63""–6.02"" OD" | |
MFN165S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.1""–6.5"" OD" | |
MFN175S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.5""–6.89"" OD, 6"" Pipe" | |
MFN205S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 7.68""–8.07"" OD" | |
MFN220S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.27""–8.66"" OD, 8"" Pipe" | |
MFN230S6 | "nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.66""–9.06"" OD" |