Documents & Links
CE, ERICO TDX
English
EN 61643-11
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
TDX50C120 | Compact TDX Panel Protector, 50 kA, 120 V Un | |
TDX50C120/208 | Compact TDX Panel Protector, 50 kA, 120/208 V Un | |
TDX50C120240 | Compact TDX Panel Protector, 50 kA, 120/240 V Un | |
TDX50C120240D | Compact TDX Panel Protector, 50 kA, Delta Service Configuration, 120/240 V Un | |
TDX50C240 | Compact TDX Panel Protector, 50 kA, 240 VAC Un | |
TDX50C277/480 | Compact TDX Panel Protector, 50 kA, 277/480 V Un | |
TDX50C347600 | Compact TDX Panel Protector, 50 kA, 347/600 V Un | |
TDX100M277/480TT | Modular TDX Panel Protector, 100 kA, 277/480 V Un, 3Ph 4W+G (suitable for TT system) Distribution System |