Documents & Links
CE, ERICO DSD
English
EN 61643-11
Parts with this Certification
Part Number | Article Number | Description |
---|---|---|
DSD11001S275 | Surge Diverter, 100 kA Single Mode, 220-240 V Un | |
DSD1101S150 | Surge Diverter, 10 kA Single Mode, 110-120 V Un | |
DSD1101S275 | Surge Diverter, 10 kA Single Mode, 220-240 V Un | |
DSD12 | Surge Diverter, 12/24 DC, 0-12 VDC Un | |
DSD24 | Surge Diverter, 12/24 DC, 0-24 VDC Un | |
DSD11502SR150 | Surge Diverter, 150 kA Single Mode, 110-120 V Un | |
DSD11502SR275 | Surge Diverter, 150 kA Single Mode, 220-240 V Un | |
DSD1201S12 | Surge Diverter, 20 kA Single Mode DC, 12 VDC Un | |
DSD1201S24 | Surge Diverter, 20 kA Single Mode DC, 24 VDC Un | |
DSD1301BR150 | Surge Diverter, 15 kA Three Mode, 110-120 V Un | |
DSD1301BR275 | Surge Diverter, 15 kA Three Mode, 220-240 V Un | |
DSD1401S440 | Surge Diverter, 40 kA Single Mode, 380 V Un | |
DSD1601SR150 | Surge Diverter, 60 kA Single Mode, 110-120 V Un | |
DSD3100TNC275 | Surge Diverter, 100 kA, Three Phase | |
DSD3100TNS275 | Surge Diverter, 100 kA, Three Phase |